Belgium
be
English
+32 14 57462 0
Menu
Search
News
Press
Contact Us
Products
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Photoelectric sensors
Fiber optic sensors
Capacitive sensors
Ultrasonic sensors
Magnetic proximity sensors
Precision mechanical switches
Edge measurement and detection
Light-band sensors
Label sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to 60 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
Code reader (1D/2D)
Text reader (OCR/OCV) with code reading function
Starter Kits
Accessories image processing
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed switches / monitors
HeavyDuty combinations
Programmable encoders
Functional safety encoders
Real-time Ethernet encoders
Rotary encoders for offshore and marine applications
Accessories
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration.
Inclination sensors
Dynamic inclination sensors
Vibration / acceleration sensors
Process sensors
Process sensors
Automation of process technology with transmitters, sensors and measuring equipment for the parameters of pressure, temperature, fill level, flow and conductivity of gaseous, liquid, paste-like and granular media.
Pressure measurement
Level measurement
Flow measurement
Liquid analysis
Temperature measurement
Accessories process sensors
Force sensors and strain sensors
Force sensors and strain sensors
Force and strain measurement in machines, installations, and tools.
Force sensors
Strain sensors
Measuring amplifiers
Customised solutions
Cavity pressure sensors
Strain measurement in holes
Format adjustment
Format adjustment
Display and adjustment of position of stops and formats in machines and systems.
Spindle positioning systems
Counters / displays
Counters / displays
Acquisition, display and control of process data and measured values such as unit numbers, times, rotational speeds and positions.
Counters / position displays / process displays
Preset counters / multifunction devices
Time / hour counters
Accessories counters / displays
Accessories
Accessories
Always the right accessory for your sensor and your application.
Accessories rotary encoders / angle sensors
Accessories counters / displays
Accessories sensors
Accessories process sensors
Accessories image processing
Cable/connectivity
Cable/connectivity
Cable/connectivity
Easy connection, parameterization and usability
Cables/plugs
IO-Link Master
Baumer Sensor Suite
Solutions
Digitalization
Food and beverage
Feeder technology
Metal and steel
Mobile Automation
Packaging industry
Railway Industry
Robotics – End-of-Arm Tooling
Pharmaceutical industry
Company
Locations
Management
Values
History
Research & Development
Operational Excellence
Awards
Baumer Innovation Center Switzerland
High Tech Center Lake Constance
Certificates
Supplier for Baumer
Environmental Management
Exhibitions
Career
Vacancies
Why Baumer
Trainees / Students
Find us here
Service & Support
Contact details
Know-how
Serial number search
Repair & Claim Management
Product Overview
Counters / displays
Counters / position displays / process displays
Electronic counters
ISI31
Totalizers
ISI31
Small impulse counters
Up/down counter
Difference counter
available on request
Inquire
Share
Technical data
Downloads
Drawings
Technical data
Downloads
Drawings
Technical data
show all
Technical data - electrical ratings
Voltage supply
Lithium battery (approx. 8 years at 20 °C)
Display
LCD, 7-segment display
Display illumination
24 VDC ±20 %, 50 mA
Number of digits
8-digits
Display range
-9999999...+99999999
Digit height
8 mm
Function
Counting with direction signal
Difference counter
Count mode
INP A and INP B (up/down)
INP A - INP B
Control
NPN
PNP
Pulses 10...260 VAC/VDC
Reset
Button and electric
Keylock
Yes, electric (keylock)
Emitted interference
EN 61000-6-4
Interference immunity
EN 61000-6-2
Programmable parameters
Count mode
Approval
UL/cULus
Technical data - mechanical design
Ambient temperature
-10...+60 °C
Storage temperature
-20...+70 °C
Relative humidity
80 % non-condensing
Core cross-section
2.5 mm² fine wire AWG 12
Protection EN 60529
IP 65 (face with seal)
Housing type
Built-in housing
Housing colour
Deep grey, RAL 7021
Dimensions W x H x L
48 x 24 x 48 mm
Mounting depth
47.7 mm
Mounting type
Clip frame or screw mount
Cutout dimensions
45 x 22.2 mm (+0.3)
Weight approx.
50 g
Downloads
show all
Data sheet
ISI31
DE
(
pdf
| 326 KB)
ISI31
EN
(
pdf
| 338 KB)
ISI31
FR
(
pdf
| 360 KB)
Operating Manual
ISI30/31/32/33 counter
DE/EN/FR
(
pdf
| 542 KB)
Certificates / approvals
UL certificate E223760
EN
(
pdf
| 61 KB)
Declaration of conformity
ISI30, ISI31, ISI32, ISI33, ISI34, ISI35, ISI36
EN/DE/BG/CZ/DK/ES/FI/FR/GR/HU/IT/LT/LV/NL/NO/PL/PT/RO/SK/SI
(
pdf
| 290 KB)
Drawings
show all
Drawings
(
png
| 64 KB)
(
png
| 49 KB)
To the top