Technical data
Technical data - electrical ratings
Voltage supply
  • Lithium battery (approx. 8 years at 20 °C)
Display
  • LCD, 7-segment display
Display illumination
  • 24 VDC ±20 %, 50 mA
Number of digits
  • 8-digits
Display range
  • -9999999...+99999999
Digit height
  • 8 mm
Function
  • Counting with direction signal
Count mode
  • INP B and INP A (Up/Down)
Control
  • Pulses 10...260 VAC/VDC
Reset
  • Button and electric
Keylock
  • Yes, electric (keylock)
Emitted interference
  • EN 61000-6-4
Interference immunity
  • EN 61000-6-2
Programmable parameters
  • Count mode
Approval
  • UL/cULus
Technical data - mechanical design
Ambient temperature
  • -10...+60 °C
Storage temperature
  • -20...+70 °C
Relative humidity
  • 80 % non-condensing
Core cross-section
  • 2.5 mm² fine wire AWG 12
Protection EN 60529
  • IP 65 (face with seal)
Housing type
  • Built-in housing
Housing colour
  • Deep grey, RAL 7021
Dimensions W x H x L
  • 48 x 24 x 48 mm
Mounting depth
  • 47.7 mm
Mounting type
  • Clip frame or screw mount
Cutout dimensions
  • 45 x 22.2 mm (+0.3)
Weight approx.
  • 50 g

Downloads
Operating Manual
Certificates / approvals
Declaration of conformity

Drawings

To the top