In order to be able to design the site optimally and continuously improve it, we use cookies. Among other things, these cookies also collect data on your usage behaviour. If you do not agree, please deselect this option in the "Statistics and Marketing" field below. You can withdraw your consent informally at any time. Further information on this and your rights in connection with the integration of cookies can be found in the data protection declaration.
Mandatory
These cookies are required only to ensure the functionality of the site.
Statistic/User tracking
Storing behavioral user data for analytical purposes and statistics.
Stable and reliable measuring signal, even in adverse ambient conditions, strong ambient light, and soiling
High repeatability and measurement accuracy across the entire measurement range with limited temperature drift
Can be used outdoors and across a wide temperature range from -40 to 80 °C, even without additional protective housing
The sensor withstands stress tests such as those according to IP68 / IP69K and the even more demanding Baumer proTect+ impermeability concept without any problems
Simple and precise adjustment to various application requirements
Extended functionality via the IO-Link interface
User-friendly user interface with visualization of measurement data
Simple and versatile installation
Very compact design for confined installation spaces
Quick measurements and response to position changes
Extremely short response times in the ms range
No distortion by obstructive objects in the near vicinity
Focused, very narrow radar beam with a measurement range of up to 60 m
Applications
Radar technology is particularly suitable for outdoor and off-highway applications, e.g. in agriculture, on construction or in ports.
Vehicle positioning and measurement in carwash and parking systems
Position detection of crane bridges, crane trolleys, transfer trolleys
Collision monitoring for cranes or automatic systems
Detection and positioning of large moving objects (e.g. trains)
Measurement of ground or road surface clearance (e.g. blacktop)
Height control of sprayer linkage and combine harvester attachments
Fill level measurement in open or closed containers, also when pressurized
Carwash vehicle positioning and measurement
The radar sensor measures car position and size, allowing ideal brush positioning in drive-through and tunnel car-washes.
The sensor signal is unaffected by water spray and associated cleaning agents.
Height regulation of arms e.g. of cranes
The radar sensor measures the height of the arm relative to the ground or a corner cube.
The sensor signal is unaffected by adverse environmental conditions.
Ground distance measurement for asphalt pavers
Precise ground distance measurement
The measurement remains unaffected by the temperature of the air and the asphalt
Boom height control for sprayers
Measurement of ground and crop distance for height control
Simultaneous measurement of the ground and plant distance allows determination of crop heights
Quick response time
Guiado en altura de cosechadoras
Medición de la distancia al suelo y al cultivo para regular la altura del cabezal
La medición simultánea de la distancia al suelo y al cultivo permite determinar la altura de las plantas
Tiempos de reacción breves
Medición de la distancia al suelo
La medición de la distancia al suelo permite llevar a cabo numerosas aplicaciones
Profundidad de trabajo para la labranza del suelo o las cosechadoras
Hundimiento del tractor, detección de la inclinación para el control predictivo del régimen del motor
Tecnología
Medida de distancia a un objeto redondo o plano
En los objetos planos es importante que la inclinación no sea mayor que la mitad del ángulo de apertura, ya que en caso contrario no podrían reflejarse más haces en el sensor. Los objetos esféricos tienen la ventaja de que son simétricos en la rotación. De esa manera, su configuración es más fácil, ya que siempre devuelven el reflejo de algo. Sin embargo, el corte transversal de reflexión se reduce en comparación con una superficie plana de tamaño similar y por ello se remite una señal inferior al sensor.
Medida de la distancia a través de una cubierta
Los haces de radar pueden trasver a través de cubiertas específicas. Esas cubiertas pueden ser de plástico y no tienen que ser totalmente transparentes para los haces de radar. A modo de ejemplo, resulta posible «trasver» a través de láminas plásticas de color negro. Aunque en la superficie de la cubierta se refleja una porción pequeña de los haces de radar, gracias al algoritmo especial Teach-In el sensor puede no obstante aprender a ignorar ese reflejo. Una vez que el sensor reconoce la posición de la cubierta puede detectarse un objeto como si esa cubierta ya no existiese.
Barrera de radar para detección fiable de objetos
El sensor de radar están también disponible en una configuración en la que funciona como barrera. Por medio de un algoritmo especial "Teach-In" se adapta a la posición de un reflector. El sensor supervisa a continuación la posición de un reflector. Tan pronto como el haz entre reflector y sensor se interrumpe, el sensor se activa. La ventaja de esta solución consiste en que la forma y las características de la reflexión del objeto carecen de relevancia. De esa forma se garantiza una detección del objeto totalmente segura.