기술 데이터
General data
Scanning range Sd
  • 400 … 2500 mm
Scanning range close limit Sdc
  • 400 … 2500 mm
Scanning range far limit Sde
  • 400 … 2500 mm
Repeat accuracy
  • 1 mm
Resolution
  • < 0,3 mm
Response time ton
  • < 160 ms
Release time toff
  • < 160 ms
Temperature drift
  • < 2 % Sde
Sonic frequency
  • 120 kHz
Adjustment
  • Teach-in
Alignment aid
  • Target indication flashing
Light indicator
  • Yellow LED / red LED
Electrical data
Voltage supply range +Vs
  • 15 … 30 VDC
Current consumption max. (no load)
  • 55 mA
Output circuit
  • Current output
Output signal
  • 4 ... 20 mA / 20 ... 4 mA
Output current
  • < 20 mA
Load resistance +Vs max.
  • < 1100 Ohm
Load resistance +Vs min.
  • < 400 Ohm
Residual ripple
  • < 10 % Vs
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Type
  • Cylindrical threaded
Housing material
  • Brass nickel plated
Width / diameter
  • 30 mm
Height / length
  • 95 mm
Connection types
  • Cable, L=2 m
Ambient conditions
Operating temperature
  • -10 … +60 °C
Protection class
  • IP 67

다운로드
Data sheet
Quickstart
3D CAD / CAE

다이어그램
Typical sonic cone profile

도면
Drawings
Connection diagram

부속품
Peripherals
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

제품번호: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZUSDF-M30
Sonic beam deflector series 30 rectangular

제품번호: 11200599

  • Sonic beam deflector for ultrasonic sensors
  • Sonic beam deflector for radar sensors
Mounting accessories
11200030
Sensofix series 30

제품번호: 11200030

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
ZADAP-M30.STANDARD
Mounting bracket series 30

제품번호: 11199998

  • Material: Steel galvanized
The selected altAttribute does not exist! ZADAP-M30.LONG
Mounting bracket long series 30 (L design)

제품번호: 11199999

  • Material: Steel galvanized

To the top