Technical data
Technical data - electrical ratings
Voltage supply
  • 8...30 VDC
  • 12...30 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes
Consumption typ.
  • 8 mA (24 VDC, w/o load, voltage output)
  • 12 mA (w/o load, current output)
Interface
  • Analog (4...20 mA / 0.5...4.5 V / 0...10 V)
Load resistor
  • Between Out/0 V ≥3 kΩ / voltage output
  • 270 Ω at 10 VDC (500 Ω at 15 VDC) / current output
Measuring range
  • ±10°/±30°/±45°/±60°
Resolution
  • 0.05 °
Accuracy (+25 °C)
  • ±0.4°
Sensing method
  • MEMS technology
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Programmable parameters
  • Preset
Diagnostic function
  • Out-of-range diagnostics
Technical data - mechanical design
Dimensions W x H x L
  • 48 x 14 x 45 mm
Protection EN 60529
  • IP 67 / IP 69K
Material
  • Housing: aluminium, anodised
Corrosion protection
  • ISO 9227:2017 salt mist according to ISO 12944-6:1998 C5-M (CX)
Operating temperature
  • -40...+85 °C
Resistance
  • EN 60068-2-6
  • Vibration 10 g, 10-2000 Hz
  • EN 60068-2-27
  • Shock 50 g, 11 ms
Weight approx.
  • 50 g
Connection
  • Cable 0.3 m, radial

Downloads
Data sheet
CAD

Accessories
Programming accessories
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

To the top