Dati tecnici
dati generali
Mounting type
  • Flush
Nominal sensing distance Sn
  • 1,6 mm
Hysteresis
  • 2 … 20 % of Sr
Output indicator
  • 2 port LED red
Dati elettrici
Switching frequency
  • 3 kHz
Tensione di alimentazione +Vs
  • 6 … 30 VDC
Corrente assorbita max. (senza carico)
  • 12 mA
Circuito di uscita
  • NPN break function (NC)
Caduta di tensione Vd
  • < 2 VDC
Output current
  • < 200 mA
Protezione da cortocircuito
  • Si
Protezione dall'inversione di polarità
  • Si
Dati meccanici
Type
  • Cylindrical smooth
Material (sensing face)
  • LCP
Housing material
  • Stainless steel
Dimension
  • 4 mm
Housing length
  • 24 mm
Connection types
  • Connector M5
Temperatura d'esercizio
  • -25 … +75 °C
Tipo di protezione
  • IP 67

Scaricare
Data sheet
Certificates / approvals
3D CAD / CAE

Disegni
Drawings
Connection diagram

Accessori
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Articolo n..: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Articolo n..: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
10119345
Clamping nut for sensors Ø 4 mm

Articolo n..: 10119345

  • Tightening torque max. 0.5 Nm
Connectors and mating connectors
ESG 05SP0200
Connector M5, 3 pin, straight, 2 m

Articolo n..: 10144020

  • Connecting cable for Connector type M5
  • 2 m
  • Unshielded

ESG 05SP0500
Connector M5, 3 pin, straight, 5 m

Articolo n..: 10144021

  • Connecting cable for Connector type M5
  • 5 m
  • Unshielded

ESG 05SP1000
Connector M5, 3 pin, straight, 10 m

Articolo n..: 10153907

  • Connecting cable for Connector type M5
  • 10 m
  • Unshielded

ESW 05SP0200
Connector M5, 3 pin, angular, 2 m

Articolo n..: 10144022

  • Connecting cable for Connector type M5
  • 2 m
  • Unshielded

ESW 05SP0500
Connector M5, 3 pin, angular, 5 m

Articolo n..: 10144023

  • Connecting cable for Connector type M5
  • 5 m
  • Unshielded


In alto