Dados técnicos
dados gerais
Mounting type
  • Quasi-flush
Nominal sensing distance Sn
  • 8 mm
Hysteresis
  • 3 … 20 % of Sr
Output indicator
  • LED red
Dados Elétricos
Switching frequency
  • 500 Hz
Voltage supply range +Vs
  • 6 … 36 VDC
Current consumption max. (no load)
  • 10 mA
Output circuit
  • NPN break function (NC)
Voltage drop Vd
  • < 2 VDC
Output current
  • < 200 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Dados mecânicos
Type
  • Cylindrical threaded
Material (sensing face)
  • PBT
Housing material
  • Brass nickel plated
Dimension
  • 18 mm
Housing length
  • 65 mm
Connection types
  • Cable, L=2 m
Tightening torque max.
  • 40 Nm
Condições ambientais
Operating temperature
  • -25 … +75 °C
Protection class
  • IP 67

Downloads
Data sheet
Certificates / approvals
3D CAD / CAE

Desenhos
Drawings
Connection diagram

Acessórios
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Artigo nº: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Artigo nº: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
10151658
Sensofix series 18

Artigo nº: 10151658

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
ZADAP-M18.STANDARD
Mounting bracket series 18

Artigo nº: 11172096

  • Material: Steel galvanized
ZADAP-M18.SHORT
Mounting bracket short series 18 (L design)

Artigo nº: 11171584

  • Material: Steel galvanized
ZADAP-M18.LONG
Mounting bracket long series 18 (L design)

Artigo nº: 11172095

  • Material: Steel galvanized

Para o topo