Dati tecnici
General data
Mounting type
  • Non-flush
Special type
  • Washdown design
Nominal sensing distance Sn
  • 6 mm
Hysteresis
  • 2 … 15 % of Sr
Output indicator
  • LED red
Approvals/certificates
  • Ecolab
Dati elettrici
Switching frequency
  • 1 kHz
Tensione di alimentazione +Vs
  • 6 … 30 VDC
Corrente assorbita max. (senza carico)
  • 10 mA
Circuito di uscita
  • NPN make function (NO)
Caduta di tensione Vd
  • < 2 VDC
Output current
  • < 200 mA
Output current (at cleaning temperature)
  • < 100 mA
Protezione da cortocircuito
  • Si
Protezione dall'inversione di polarità
  • Si
Dati meccanici
Type
  • Cylindrical threaded
Material (sensing face)
  • LCP
Housing material
  • Stainless steel 1.4404 (V4A); LSR
Dimension
  • 12 mm
Housing length
  • 55 mm
Connection types
  • Cable PVC, 2 m
Tightening torque max.
  • 20 Nm (Front: 14 Nm)
Temperatura d'esercizio
  • -40 … +80 °C
Cleaning temperature
  • 80 … +100 °C (30 min/day)
Tipo di protezione
  • IP 68/69K & proTect+
Vibration resistance
  • EN 61373: 2010 (category 3), 5h per axis (14.4 gRMS, 10-500 Hz, EN 60068-2-64)
Shock resistance
  • EN 61373: 2010 (category 3), 10 bumps per axis (100 g, 6 ms, EN 60068-2-27)

Scaricare
Data sheet
Certificates / approvals
3D CAD / CAE

Disegni
Drawings
Connection diagram

Accessori
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Articolo n..: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Articolo n..: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

In alto