Technical data
General data
Special type
  • Liquid level sensor for oil
Mounting type
  • Non-flush
Version
  • Adhesion resistant
Measurement type
  • Contact with medium
Approvals/certificates
  • EN 60947-5-2 / EN 60947-5-7
  • EN ISO 14982:2009
  • ISO 15003:2006, Sec 5.13
  • ISO 13766:2006-05
  • EN 13309:2010
Field of application
Detection of non-conductive media
  • No
Fill level detection through container
  • No
Liquids in direct contact
  • Yes
Object detection / bulk goods
  • No
Electrical data
Voltage supply range +Vs
  • 4.75 … 5.25 VDC
Current consumption max. (no load)
  • 42 mA
Current consumption typ.
  • 10 mA
Output circuit
  • Voltage output
Output state
  • In air 2,75 ... 3,25 V
  • In liquid 1,25 ... 1,75 V
  • Fault 0,50 ... 1,00 V
Typ. response time
  • < 1000 ms
Load resistance
  • ≥ 930 Ohm
Capacitive load
  • < 200 nF
Short circuit protection
  • Yes
Reverse polarity protection
  • No
Mechanical data
Type
  • Cylindrical threaded
Housing material
  • Polyamid (glass fiber reinforced), aluminium
Dimension
  • 22 mm
Housing length
  • 87 mm
Connection types
  • Connector AMPSEAL 16 3 pin
Tightening torque max.
  • 14 Nm (min. 10 Nm)
Fluid port
  • O-Ring port M22 x 1,5 (ISO 6149-1)
Ambient conditions
Operating temperature
  • -40 … +85 °C
Media temperature
  • -40 … +100 °C
Storage temperature
  • -55 … +125 °C
Protection class
  • IP 69K

Downloads
Data sheet
Quickstart
Certificates / approvals
3D CAD / CAE

Drawings
Drawings
Connection diagram

To the top