• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features

Filter by attributes

Product group

Sensing distance max.

Housing

Output circuit/interface

Housing version

Connection types

Particular characteristics

Operating temperature

Adjustability

Image Product name Product group Housing Scanning range Sd Features
U300.D50-DPMJ.72N

Article no.: 11219488

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U300.P50-GP1J.72N

Article no.: 11219506

Product group
  • Ultrasonic proximity sensors
  • IO-Link
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U300.P50-GP2J.72N

Article no.: 11219504

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
Housing
  • 12.9 mm x 32.2 mm
  • plastic
  • 2 point proximity switch
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U300.R50-GP1J.72N

Article no.: 11219508

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Scanning range Sd
  • 0 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
UNDK 10N8914

Article no.: 10161455

Product group
  • Ultrasonic proximity sensors
  • miniature
Housing
  • 10.4 mm x 27 mm
  • plastic
Scanning range Sd
  • 10 … 200 mm
Features
  • NPN make function (NO) / break function (NC)
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 10N8914/KS35A

Article no.: 10161456

Product group
  • Ultrasonic proximity sensors
  • miniature
Housing
  • 10.4 mm x 27 mm
  • plastic
Scanning range Sd
  • 10 … 200 mm
Features
  • NPN make function (NO) / break function (NC)
  • Flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 10N8914/S35A

Article no.: 10161446

Product group
  • Ultrasonic proximity sensors
  • miniature
Housing
  • 10.4 mm x 27 mm
  • plastic
Scanning range Sd
  • 10 … 200 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 10P8914

Article no.: 10161451

Product group
  • Ultrasonic proximity sensors
  • miniature
Housing
  • 10.4 mm x 27 mm
  • plastic
Scanning range Sd
  • 10 … 200 mm
Features
  • PNP make function (NO) / break function (NC)
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 10P8914/KS35A

Article no.: 10161452

Product group
  • Ultrasonic proximity sensors
  • miniature
Housing
  • 10.4 mm x 27 mm
  • plastic
Scanning range Sd
  • 10 … 200 mm
Features
  • PNP make function (NO) / break function (NC)
  • Flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 10P8914/S35A

Article no.: 10159081

Product group
  • Ultrasonic proximity sensors
  • miniature
Housing
  • 10.4 mm x 27 mm
  • plastic
Scanning range Sd
  • 10 … 200 mm
Features
  • PNP make function (NO) / break function (NC)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 10U6914

Article no.: 10161449

Product group
  • Ultrasonic distance measuring sensors
  • miniature
Housing
  • 10.4 mm x 27 mm
  • plastic
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Cable PUR 4 x 0,08, 2 m
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 10U6914/KS35A

Article no.: 10161450

Product group
  • Ultrasonic distance measuring sensors
  • miniature
Housing
  • 10.4 mm x 27 mm
  • plastic
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 10U6914/S35A

Article no.: 10161448

Product group
  • Ultrasonic distance measuring sensors
  • miniature
Housing
  • 10.4 mm x 27 mm
  • plastic
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top