Belgium
be
English
+32 3 376 64 25
Menu
Search
News
Press
Contact Us
Products
Products
Product Overview
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Light barriers/photoelectric sensors
Fiber optic sensors
Capacitive sensors
Ultrasonic sensors
Magnetic proximity sensors
Precision mechanical switches
Edge sensors
Light-band sensors
Label sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to 60 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart 2D profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed / position switches
HeavyDuty combinations
Programmable encoders
Functional safety encoders
Real-time Ethernet encoders
Rotary encoders for offshore and marine applications
Accessories
Industrial encoders absolute
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration.
Static inclination sensors
Dynamic inclination sensors
Vibration / acceleration sensors
Process sensors
Process sensors
Automation of process technology with transmitters, sensors and measuring equipment for the parameters of pressure, temperature, fill level, flow and conductivity of gaseous, liquid, paste-like and granular media.
Pressure sensors
Level sensors
Flow measurement
Liquid analysis
Temperature measurement
Compact series
CombiView DFON touch display
Accessories process sensors
Counters / displays
Counters / displays
Detect, display and control process data and measured values easily and clearly.
Displays
Totalizers
Time counters and hour counters
Preselection counters
Accessories for counters and displays
Accessories
Accessories
Always the right accessory for your sensor and your application.
Accessories rotary encoders / angle sensors
Accessories counters / displays
Accessories sensors
Accessories process sensors
Accessories image processing
Cable/connectivity
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
IDC – The multicode reader series
Text reader (OCR/OCV) with code reading function
Starter Kits
Accessories image processing
Force sensors and strain sensors
Force sensors and strain sensors
Force and strain measurement in machines, installations, and tools.
Force sensors
Strain sensors
Measuring amplifiers
Customised solutions
Cavity pressure sensors
Strain measurement in holes
Cable/connectivity
Cable/connectivity
Easy connection, parameterization and usability
Cables/plugs
IO-Link Master
IO-Link Converter
IO-Link Hub
Baumer Sensor Suite
Engineering Tools
Position displays
Position displays
Efficient spindle positioning for format adjustment
NM170
NM172
NM174
Solutions
Solutions
Solutions in focus
Learn more about holistic sensor solutions with added value for selected application fields.
Digitalization
Food and beverage
Feeder technology
Metal and steel
Mobile Machines
Packaging industry
Railway Industry
Robotics – End-of-Arm Tooling
Pharmaceutical industry
Company
Company
Company
An international family-owned business with a passion for sensor technology, encoders, measuring instruments and components for automated image processing
Locations
Management
Values
History
Research & Development
Operational Excellence
Awards
Baumer Innovation Center Switzerland
High-Tech Center Lake Constance
Certificates
Supplier for Baumer
Environmental Management
Exhibitions
Career
Career
Working at Baumer
R&D | Industrial Engineering
Product Management
Marketing & Sales
Production, Procurement & Logistics
Shared Services
Young Talents
Career News
Vacancies
Service & Support
Service & Support
Service & Support
Contact details
Know-how
Serial number search
Repair & Claim Management
Product Overview
Rotary encoders / angle sensors
HeavyDuty speed / position switches
HOG980.M
Absolute encoders
HOG980.M
Article no.: 11726467
Cam switch with 10 switching outputs, solid shaft ø11 mm with EURO flange B10
Digital cam switch
10 switching outputs
Separate voltage supplys for cam switch and voltage supply
Multiturn sensing with Energy Harvesting technology "MicroGen", without gear or battery
Special design for use in hoist applications, with preset function for easy cable replacement
Self-diagnosis
Teach-in function for reference runs
available on request
Inquire
Share
Picture similar
Technical data
Downloads
Technical data
Downloads
Technical data
show all
Technical data - electrical ratings
Voltage supply
9...30 VDC
Consumption w/o load
≤500 mA
Function
Cam switch
Steps per revolution
4096 / 12 bit
Number of revolutions
4096 / 12 bit
Sensing method
Optical
Interference immunity
EN 61000-6-2
Emitted interference
EN 61000-6-3
Programming interface
Ethernet Webconfigurator
Programmable parameters
Cam switch
Approval
CE
UL approval / E217823
Technical data – electrical ratings (cam switch)
Output configuration
Push / open-drain
Resolution
1 step (1 LSB)
Switching voltage
9 … 30 VDC
Switching delay time
≤40 ms
Switching outputs
10
Output current per switch
≥10 mA / ≤150 mA
Technical data - mechanical design
Size (flange)
ø115 mm
Shaft type
ø11 mm solid shaft
Flange
EURO flange B10
Protection EN 60529
IP 66
Operating speed
≤3500 rpm
Operating torque typ.
10 Ncm
Rotor moment of inertia
1 kgcm²
Admitted shaft load
≤450 N axial
≤650 N radial
Material
Housing: aluminium alloy
Shaft: stainless steel
Corrosion protection
IEC 60068-2-52 Salt mist
for ambient conditions CX (C5-M) according to ISO 12944-2
Operating temperature
-30...+85 °C
Relative humidity
95 % non-condensing
Resistance
IEC 60068-2-6
Vibration 30 g, 10-2000 Hz
IEC 60068-2-27
Shock 400 g, 1 ms
Weight approx.
2.7 kg (depending on version)
Connection
Terminal box
Connection for parameterization
Downloads
show all
Data sheet
Data sheet – HOG980.M
DE
(
pdf
| 1 MB)
Data sheet – HOG980.M
EN
(
pdf
| 1 MB)
To the top