Technical data
Technical data - electrical ratings
Reversal tolerance
  • ≤0,1 %
Linearity tolerance
  • ≤0,15 %
Temperature coefficient
  • ± 0,05 %/K (open-circuit)
Isolation class
  • B
Calibration tolerance
  • ±5 %
Climatic test
  • Humid heat, constant (IEC 60068-2-3, Ca)
Performance
  • GT 7.08: 0.3 W (speed ≥5000 rpm)
  • GT 7.16: 0.6 W (speed ≥5000 rpm)
Armature-circuit time-constant
  • <4 µs
Open-circuit voltage
  • 10...60 mV per rpm
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE
Technical data - mechanical design
Size (flange)
  • ø85 mm
Shaft type
  • ø12...16 mm (blind hollow shaft)
Protection EN 60529
  • IP 55
Torque
  • 1,5 Ncm
Rotor moment of inertia
  • 0,4 kgcm² (GT 7.08)
  • 0,55 kgcm² (GT 7.16)
Material
  • Housing: stainless steel / plastic
  • Shaft: stainless steel
Operating temperature
  • -30...+130 °C
Resistance
  • IEC 60068-2-6
  • Vibration 10 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 100 g, 6 ms
Weight approx.
  • 110 g (GT 7.08)
  • 180 g (GT 7.16)
Connection
  • Screw terminal connector
  • Cable 0.6 m

Downloads
Data sheet
Operating Manual

To the top