Product portfolio
58 mm – clamping flange

58 mm – clamping flange

OptoTurn EAL580-SC

  • Solid shaft 10 mm (clamping flange)
  • PROFINET, EtherCAT, EtherNet/IP, OPC UA (upon request)
  • Future-proof for Industry 4.0 and IIoT
Open in product selector

58 mm – synchro flange

OptoTurn EAL580-SV

  • Solid shaft 6 mm (synchro flange)
  • PROFINET, EtherCAT, EtherNet/IP, OPC UA (upon demand)
  • Future-proof for Industry 4.0 and IIoT
Open in product selector

58 mm – blind hollow shaft

OptoTurn EAL580-B

  • Blind hollow shaft 10...15 mm
  • PROFINET, EtherCAT, EtherNet/IP, OPC UA (upon request)
  • Future-proof for Industry 4.0 and IIoT
Open in product selector
58 mm – through hollow shaft

58 mm – through hollow shaft

OptoTurn EAL580-T

  • Through hollow shaft 12 ... 14 mm
  • PROFINET, EtherCAT, EtherNet/IP, OPC UA (upon request)

  • Future-proof for Industry 4.0 and IIoT
Open in product selector

Video "Absolute industrial encoders – more communicative, more compact"
 

With an installation depth of only 47 mm, absolute encoders of the series OptoTurn EAL580 are extremely compact and offer maximum space for the construction.


Your benefits
  • Unrivalled compact and space saving
    • Ethernet encoder with the smallest installation depth in the 58 mm class: a mere 47 mm
  • Cost-efficient and lean cabling
    • The radial connector outlet allows the use of straight connectors and avoids tight and trouble-prone bending radius
  • Easy integration at every spot
    • Only ethernet encoder on the market with through hollow shaft allows for direct integration into the drive train
  • Increased system availability
    • Supports Media Redundancy Protocol (MRP) for compensation of connection fails in a ring topology
  • Reduced downtimes
    • Supports Simple Device Replacement, easy replacement of identical device due to neighbourhood detection
  • Oriented towards the future: Industry 4.0 – IIoT ready
    • Access to parameters and additional information over PROFINET & OPC UA, Cloud Service compatible for optimization of processes like e.g. preventive maintenance

Applications

High-precision and fast detection of positions and speed

  • Packaging
  • Medical industry
  • Handling and mounting systems
  • Wood, plastic or metal processing
  • Production and processing of paper and board
  • Printing industry

Technology

To the top