• Bild
  • Produktname
  • Auf einen Blick

Nach Eigenschaften filtern

Product group

Product

Data interface

Number of ports

Cable length [m]

Suitable for operation with max 60 V (nominal 48 V)

Manufacturer

Focal range

Format

Lens resolution

Color

Construction design

Material

Inner diameter

External diameter

Length of tube

Lens mount

Material of cover glass

Bild Produktname Auf einen Blick
FFPR-i100-W

Artikelnr.: 11086540

Overview
    • flashable LED dark field illumination
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • diameter: 100 mm
Anfragen
FLDL-i150x15-W

Artikelnr.: 11086539

Overview
    • flashable LED bar light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 158 mm × 17 mm × 20 mm housing
Anfragen
FLDL-TP-Si200x100-W

Artikelnr.: 11086537

Overview
    • flashable LED back light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 216 mm × 226 mm × 23,5 mm housing
Anfragen
FLDL-TP-Si36-W

Artikelnr.: 11086536

Overview
    • flashable LED back light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 47 mm × 47 mm × 15 mm housing
Anfragen
FLDL-TP-Si85x77-W

Artikelnr.: 11086538

Overview
    • flashable LED back light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 95 mm × 95 mm × 15 mm housing
Anfragen
FLDM-i100-W

Artikelnr.: 11086541

Overview
    • flashable LED dome light
    • white
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • diameter: 130 mm
Anfragen
FLDR-i90B-IR24

Artikelnr.: 11090900

Overview
    • flashable LED ring light
    • IR 875 nm
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • diameter: 94 mm
Anfragen
FLDR-i90B-SR24

Artikelnr.: 11154321

Overview
    • flashable LED ring light
    • red (626 nm)
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • diameter: 94 mm
Anfragen
FLDR-i90B-W

Artikelnr.: 11085869

Auf einen Blick
    • Blitzbares LED Ringlicht
    • weiss
    • 24 V
    • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
    • Kabellänge: 0,3 m
    • Durchmesser: 94 mm
Anfragen
FLFL-Si60-IR24

Artikelnr.: 11095910

Overview
    • flashable LED back light
    • NIR
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 94 mm × 94 mm × 10 mm housing
Anfragen
ZVI-ARCUSM_24VDC_WEIß_120°

Artikelnr.: 11130183

Overview
    • flashable LED dark field illumination
    • white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 120 mm
Anfragen
ZVI-FLDL-i86x15-W

Artikelnr.: 11197768

Overview
    • flashable LED bar light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • dimensions: 18 mm × 95 mm × 20 mm housing
Anfragen
ZVI-HILIGHT120_24VDC_WEIß

Artikelnr.: 11130182

Overview
    • flashable LED back light
    • white
    • diffuse
    • radiation angle 120°
    • diameter: 94 mm
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 127 mm × 127 mm × 20 mm housing
Anfragen
ZVI-HILIGHT80_24VDC_WEIß

Artikelnr.: 11130181

Overview
    • flashable LED back light
    • white
    • diffuse
    • radiation angle 80°
    • diameter: 94 mm
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector
    • dimensions: 87 mm × 87 mm × 20 mm housing
Anfragen
ZVI-LED Spot5WFL-B/SPS-220

Artikelnr.: 11175036

Overview
    • LED spot light
    • blue
    • 19… 30 V
    • cable length: 0,15 m
    • diameter: 34 mm
    • adjustable glass optics for spot or broad light
    • integrated flash controller and potentiometer (brightness and exposure time)
    • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
    • maximum exposure time 220 µs (maximum frequency 35 Hz)
Anfragen
ZVI-LED Spot5WFL-IR850/SPS-220

Artikelnr.: 11175035

Overview
    • LED spot light
    • infrared
    • 19… 30 V
    • cable length: 0,15 m
    • diameter: 34 mm
    • adjustable glass optics for spot or broad light
    • integrated flash controller and potentiometer (brightness and exposure time)
    • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
    • maximum exposure time 220 µs (maximum frequency 35 Hz)
Anfragen
ZVI-LED Spot5WFL-R/SPS-220

Artikelnr.: 11175034

Auf einen Blick
    • LED Spot Beleuchtung
    • rot
    • 19… 30 V
    • Kabellänge: 0,15 m
    • Durchmesser: 34 mm
    • einstellbare Glasoptik für gerichteten Spot oder homogenen Leuchtkreis
    • Integrierter Blitzcontroller und Potentiometer (Helligkeit und Belichtungszeit)
    • Anschluss direkt an M12/12-pol Stecker mit Hilfe des ZVI-LUMIMAX T1-Adapterkabel Beleuchtung (11175008)
    • maximale Belichtungszeit 220 µs (maximale Frequenz 35 Hz)
Anfragen
ZVI-LED Spot5WFL-W/SPS-220

Artikelnr.: 11175031

Auf einen Blick
    • LED Spot Beleuchtung
    • weiss
    • 19… 30 V
    • Kabellänge: 0,15 m
    • Durchmesser: 34 mm
    • einstellbare Glasoptik für gerichteten Spot oder homogenen Leuchtkreis
    • Integrierter Blitzcontroller und Potentiometer (Helligkeit und Belichtungszeit)
    • Anschluss direkt an M12/12-pol Stecker mit Hilfe des ZVI-LUMIMAX T1-Adapterkabel Beleuchtung (11175008)
    • maximale Belichtungszeit 220 µs (maximale Frequenz 35 Hz)
Anfragen
ZVI-RONDOLX_24VDC_IR850NM_120°

Artikelnr.: 11130150

Auf einen Blick
    • Blitzbares LED Ringlicht
    • infrarot (850 nm)
    • Abstrahlwinkel 120°
    • 24 V
    • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
    • M8/4-pol Anschluss (Kabel muss separat bestellt werden)
    • Durchmesser: 101 mm
Anfragen
ZVI-RONDOLX_24VDC_IR850NM_50°

Artikelnr.: 11130176

Auf einen Blick
    • Blitzbares LED Ringlicht
    • infrarot (850 nm)
    • Abstrahlwinkel 50°
    • 24 V
    • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
    • M8/4-pol Anschluss (Kabel muss separat bestellt werden)
    • Durchmesser: 101 mm
Anfragen
ZVI-RONDOLX_24VDC_WEIß_120°

Artikelnr.: 11130179

Auf einen Blick
    • Blitzbares LED Ringlicht
    • weiss
    • Abstrahlwinkel 120°
    • 24 V
    • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
    • M8/4-pol Anschluss (Kabel muss separat bestellt werden)
    • Durchmesser: 101 mm
Anfragen
ZVI-TOPLIGHT80_24VDC_rot617nm_30°

Artikelnr.: 11135012

Auf einen Blick
    • Blitzbare LED Flächenbeleuchtung
    • rot (617 nm)
    • Abstrahlwinkel 30°
    • 24 V
    • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
    • M8/4-pol Anschluss (Kabel muss separat bestellt werden)
    • Abmessungen: 87 mm × 87 mm × 20 mm Gehäuse
Anfragen
ZVI-TOPLINED1_24VDC_ROT617NM_30°

Artikelnr.: 11130187

Auf einen Blick
    • Blitzbare LED Lichtleiste
    • rot (617 nm)
    • Abstrahlwinkel 30°
    • 24 V
    • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
    • M8/4-pol Anschluss (Kabel muss separat bestellt werden)
    • Abmessungen: 78 mm × 25 mm × 23 mm Gehäuse
Anfragen
ZVI-TOPLINED1_24VDC_SHWEIß_120°

Artikelnr.: 11130186

Auf einen Blick
    • Blitzbare LED Lichtleiste
    • SH weiss
    • Abstrahlwinkel 120°
    • 24 V
    • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
    • M8/4-pol Anschluss (Kabel muss separat bestellt werden)
    • Abmessungen: 78 mm × 25 mm × 23 mm Gehäuse
Anfragen
ZVI-TOPLINED1_24VDC_WEIß_120°

Artikelnr.: 11130185

Auf einen Blick
    • Blitzbare LED Lichtleiste
    • weiss
    • Abstrahlwinkel 120°
    • 24 V
    • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
    • M8/4-pol Anschluss (Kabel muss separat bestellt werden)
    • Abmessungen: 78 mm × 25 mm × 23 mm Gehäuse
Anfragen
VB Fix Kit FLDR-i90B groß

Artikelnr.: 11092204

Auf einen Blick
    • Montagewinkelset LED Ringlicht FLDR-i90B an VeriSens® XC-Serie
    • Länge: 93 mm
Anfragen
VB Fix Kit FLDR-i90B klein

Artikelnr.: 11092203

Auf einen Blick
    • Montagewinkelset für LED Ringlicht FLDR-i90B an VeriSens® XC-Serie
    • Länge: 57 mm
Anfragen
VB Fix Kit RONDO-LX groß

Artikelnr.: 11136139

Auf einen Blick
    • Montagewinkelset LED Ringlicht RONDO-LX an VeriSens® XC-Serie
    • Länge: 93 mm
Anfragen
VB Fix Kit RONDO-LX klein

Artikelnr.: 11136136

Auf einen Blick
    • Montagewinkelset für LED Ringlicht RONDO-LX an VeriSens® XC-Serie
    • Länge: 57 mm
Anfragen
ZVI-Fix_Kit_Adapter_Spot5W

Artikelnr.: 11175009

Auf einen Blick
    • Mounting Adapter für LUMIMAX Spot5W Beleuchtungen an das Befestigungskit ZVI-VB_Fix_Kit_Industrial_Light (11076264)
Anfragen

Sie haben nicht das gefunden, wonach Sie gesucht haben?

Nach oben