Your benefits

Fully GenICam compliant Baumer GAPI SDK for Windows allows for maximum flexibility and easy integration of Baumer GigE, Dual GigE and USB 3.0 cameras in diverse applications in compliance with GenTL.

The Baumer GAPI SDK for Windows includes:

  • Windows 7, 8 and 10 (32 bit, 64 bit) support for cameras compliant to GigE Vision and USB3 Vision
  • High-performance filter driver to minimize system load in GigE cameras for image acquisition
  • Specialized USB driver for efficient data transmission to a USB camera system
  • Versatile functionalities for process-reliable camera interfacing, for example
    • High-performance Baumer image processor for optimum color calculation out of Raw Bayer image data
    • Action command for quick, hardware-near triggering
    • Supporting events and status information for automated process control

Please note:

When integrating HXC Camera Link models with Windows, please use the Baumer GAPI SDK v1.7.1

When integrating LXC models with Windows, please use the Baumer Camera Link SDK.

When integrating all other cameras models, please use the latest Baumer GAPI SDK.

Note: Each Baumer camera has its own specific web page, which states the correct software to be used with it (product selector).


Descargas
Software packages
Información complementaria


Hasta la cima