|
|
GIM140R - 1 dimension, analogique
|
Measuring range
- 0...30°, 0...60°, 0...90°, 0...120°, 0...180°, 0...270°, 0...360°
|
Resolution
|
Accuracy (+25 °C)
|
Interface
- Analog (4...20 mA / 0.5...4.5 V / 0...10 V)
|
|
|
|
|
|
GIM140R - 1-dimensional, CANopen®
|
Measuring range
|
Resolution
|
Accuracy (+25 °C)
|
Interface
|
|
|
|
|
|
GIM140R - 2-dimensional, analog
|
Measuring range
|
Resolution
|
Accuracy (+25 °C)
|
Interface
- Analog (4...20 mA / 0.5...4.5 V / 0...10 V)
|
|
|
|
|
|
GIM140R - 2-dimensional, CANopen®
|
Measuring range
|
Resolution
|
Accuracy (+25 °C)
|
Interface
|
|
|
|
|
|
GIM500R - 1-dimensional
|
Measuring range
- 0...90°, 0...120°, 0...180°, 0...270°, 0...360°
|
Resolution
- 0,01 ° CANopen®
- 0,01 ° SAE J1939
- 12 bit Analog
|
Accuracy (+25 °C)
|
Interface
- CANopen®
- SAE J1939
- Analog (4...20 mA / 0.5...4.5 V / 0...5 V / 0...10 V)
|
|
|
|
|
|
GIM500R - 2-dimensional
|
Measuring range
|
Resolution
- 0,01 ° CANopen®
- 0,01 ° SAE J1939
- 12 bit Analog
|
Accuracy (+25 °C)
|
Interface
- CANopen®
- SAE J1939
- Analog (4...20 mA / 0.5...4.5 V / 0...5 V / 0...10 V)
|
|
|
|
|
|
GNAMG
|
Plage de mesure
- ±15°/±30°/±60° (two-dimensional)
- 360° (one-dimensional)
|
Résolution
- 0.001 … 1 ° (measuring range 15°, 30°, 60°)
- 0.1 … 1 ° (measuring range 360°)
|
Précision (+25 °C)
- ±0.1° (measuring range 15°)
- ±0.2° (measuring range 30°, 60°, 360°)
|
Interface
|
|
|
|