• Image
  • Product name
  • Nominal strain
  • Dimensions
  • Mechanical mounting
  • Output signal

Filter by attributes

Allongement nominal

Image Product name Nominal strain Dimensions Mechanical mounting Output signal
DST20-A102P

Article no.: 11231318

Nominal strain
  • 0 ... 1000 μm/m
Dimensions
  • 12 mm x 10 mm x 28 mm
Mechanical mounting
  • 2 x M4 screws
Output signal
  • mV/V
Inquire
DST20-A500P

Article no.: 11231317

Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 12 mm x 10 mm x 28 mm
Mechanical mounting
  • 2 x M4 screws
Output signal
  • mV/V
Inquire

Did not find what you were looking for?

To the top