• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Interface

Filter by attributes

Interface

Image Product name Size (flange) Shaft type Steps per revolution Number of revolutions Interface
optoTurn EAL580-T - EtherCAT Baugrösse (Flansch)
  • ø58 mm
Wellenart
  • ø10...14 mm (through hollow shaft)
Schrittzahl pro Umdrehung
  • ≤262144 / 18 bit (adjustable)
Anzahl der Umdrehungen
  • ≤65536 / 16 bit (adjustable)
Schnittstelle
  • EtherCAT
Inquire
optoTurn EAL580-T - EtherNet/IP Baugrösse (Flansch)
  • ø58 mm
Wellenart
  • ø10...14 mm (durchgehende Hohlwelle)
Schrittzahl pro Umdrehung
  • ≤262144 / 18 Bit (einstellbar)
Anzahl der Umdrehungen
  • ≤65536 / 16 Bit (einstellbar)
Schnittstelle
  • EtherNet/IP
Inquire
optoTurn EAL580-T - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤262144 / 18 Bit (einstellbar)
Number of revolutions
  • ≤65536 / 16 Bit (einstellbar)
Interface
  • PROFINET IO
Inquire

Did not find what you were looking for?

To the top