• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Range of switching speed
  • Switching outputs

Filter by attributes

Taille (bride)

Axe plein

Axe creux

Raccordement

Protection EN 60529

Certificat

Image Product name Size (flange) Shaft type Range of switching speed Switching outputs
HMG10-B - Incremental Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Inquire
HMG10-T - Incremental Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Inquire
PMG10 - Incremental Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Inquire

Did not find what you were looking for?

To the top