• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filter by attributes

Groupe de produits

Largeur de la fourche Sb

Circuit de sortie

Taille de l'objet

Caractère réglable

Image Product name Product group Housing Sensing distance max. Features
OG050L.R-GW1O.7WL

Article no.: 11229518

Product group
  • Angle sensors
Housing
  • 75 mm x 75 mm
  • metal
Sensing distance max.
  • 60 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Inquire
OG080L.R-GW1O.7WL

Article no.: 11229519

Product group
  • Angle sensors
Housing
  • 105 mm x 105 mm
  • metal
Sensing distance max.
  • 100 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Inquire
OG120L.R-GW1O.7WL

Article no.: 11229520

Product group
  • Angle sensors
Housing
  • 150 mm x 150 mm
  • metal
Sensing distance max.
  • 158.4 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top