• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filter by attributes

Groupe de produits

Emetteur / Récepteur

Plage de détection

Source lumineuse

Version de raccordement

Circuit de sortie/Interface

Construction

Dimension

Version du boîtier

Classe de protection/Autorisations

Caractère réglable

Propriétés spéciale

Image Product name Product group Housing Sensing distance max. Features
FECK 07N6901

Article no.: 10152095

Product group
  • Through beam sensors
  • subminiature
  • Receiver
Housing
  • 8 mm x 16.2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • NPN
  • Cable rear side, 2 m
  • -20 … 50 °C
  • IP 65
Delivery time
on request
Inquire
FECK 07N6901/KS35A

Article no.: 10152097

Product group
  • Through beam sensors
  • subminiature
  • Receiver
Housing
  • 8 mm x 16.2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • NPN
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Delivery time
on request
Inquire
FECK 07P6901

Article no.: 10151068

Product group
  • Through beam sensors
  • subminiature
  • Receiver
Housing
  • 8 mm x 16.2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • PNP
  • Cable rear side, 2 m
  • -20 … 50 °C
  • IP 65
Delivery time
on request
Inquire
FECK 07P6901/KS35A

Article no.: 10151070

Product group
  • Through beam sensors
  • subminiature
  • Odbiornik
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • PNP
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Delivery time
na zapytanie
Inquire
FEDK 07N6901

Article no.: 10152096

Product group
  • Through beam sensors
  • subminiature
  • Odbiornik
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • NPN
  • Kabel od spodu
  • -20 … 50 °C
  • IP 65
Delivery time
on request
Inquire
FEDK 07N6901/KS35A

Article no.: 10152098

Product group
  • Through beam sensors
  • subminiature
  • Receiver
Housing
  • 8 mm x 16.2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • NPN
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Inquire
FEDK 07P6901

Article no.: 10151069

Product group
  • Through beam sensors
  • subminiature
  • Receiver
Housing
  • 8 mm x 16.2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • PNP
  • Cable bottom side, 2 m
  • -20 … 50 °C
  • IP 65
Inquire
FEDK 07P6901/KS35A

Article no.: 10151071

Product group
  • Through beam sensors
  • subminiature
  • Receiver
Housing
  • 8 mm x 16.2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • PNP
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Inquire
FHCK 07N6901

Article no.: 10152083

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 8 mm x 16.2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • NPN
  • Cable rear side, 2 m
  • -20 … 50 °C
  • IP 65
Inquire
FHCK 07N6901/KS35A

Article no.: 10152085

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 8 mm x 16.2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • NPN
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Inquire
FHCK 07P6901

Article no.: 10148791

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 8 mm x 16.2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • PNP
  • Cable rear side, 2 m
  • -20 … 50 °C
  • IP 65
Inquire
FHCK 07P6901/KS35A

Article no.: 10149511

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 8 mm x 16.2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • PNP
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Inquire
FHDK 04G6101

Article no.: 10162790

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 4 mm x 44.8 mm
  • plastic
Sensing distance max.
  • 30 mm ±2 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Cable 3 pin, 2 m
  • -10 … 50 °C
  • IP 65
Inquire
FHDK 04G6101/KS35A

Article no.: 10162791

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 4 mm x 44.8 mm
  • plastic
Sensing distance max.
  • 30 mm ±2 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Flylead connector M8 4 pin, L=200 mm
  • -10 … 50 °C
  • IP 65
Inquire
FHDK 04G6102

Article no.: 10162786

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 4 mm x 44.8 mm
  • plastic
Sensing distance max.
  • 50 mm -3 mm / +5 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Cable 3 pin, 2 m
  • -10 … 50 °C
  • IP 65
Inquire
FHDK 04G6102/KS35A

Article no.: 10162787

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 4 mm x 44.8 mm
  • plastic
Sensing distance max.
  • 50 mm -3 mm / +5 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Flylead connector M8 4 pin, L=200 mm
  • -10 … 50 °C
  • IP 65
Inquire
FHDK 04G6111

Article no.: 10162792

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 4 mm x 44.8 mm
  • plastic
Sensing distance max.
  • 30 mm ±2 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Cable 3 pin, 2 m
  • -10 … 50 °C
  • IP 65
Inquire
FHDK 04G6111/KS35A

Article no.: 10162793

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 4 mm x 44.8 mm
  • plastic
Sensing distance max.
  • 30 mm ±2 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Flylead connector M8 4 pin, L=200 mm
  • -10 … 50 °C
  • IP 65
Inquire
FHDK 04G6112

Article no.: 10162788

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 4 mm x 44.8 mm
  • plastic
Sensing distance max.
  • 50 mm -3 mm / +5 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Cable 3 pin, 2 m
  • -10 … 50 °C
  • IP 65
Inquire
FHDK 04G6112/KS35A

Article no.: 10162789

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 4 mm x 44.8 mm
  • plastic
Sensing distance max.
  • 50 mm -3 mm / +5 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Flylead connector M8 4 pin, L=200 mm
  • -10 … 50 °C
  • IP 65
Inquire
FHDK 07N6901

Article no.: 10152084

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 8 mm x 16.2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • NPN
  • Cable bottom side, 2 m
  • -20 … 50 °C
  • IP 65
Inquire
FHDK 07N6901/KS35A

Article no.: 10152086

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 8 mm x 16.2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • NPN
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Inquire
FHDK 07P6901

Article no.: 10148792

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 8 mm x 16.2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • PNP
  • Cable bottom side, 2 m
  • -20 … 50 °C
  • IP 65
Inquire
FHDK 07P6901/KS35A

Article no.: 10149512

Product group
  • Diffuse sensors with background suppression
  • subminiature
Housing
  • 8 mm x 16.2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • PNP
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Inquire
FNCK 07N6910

Article no.: 11079281

Product group
  • SmartReflect Light barriers
  • subminiature
Housing
  • 8 mm x 16.2 mm
  • plastic
Sensing distance max.
  • 17 … 45 mm
Features
  • Pulsed red LED
  • NPN
  • Cable rear side, 2 m
  • -20 … 50 °C
  • IP 65
Inquire
FNCK 07N6910/KS35A

Article no.: 11079282

Product group
  • SmartReflect Light barriers
  • subminiature
Housing
  • 8 mm x 16.2 mm
  • plastic
Sensing distance max.
  • 17 … 45 mm
Features
  • Pulsed red LED
  • NPN
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Inquire
FNCK 07P6910

Article no.: 11079283

Product group
  • SmartReflect Light barriers
  • subminiature
Housing
  • 8 mm x 16.2 mm
  • plastic
Sensing distance max.
  • 17 … 45 mm
Features
  • Pulsed red LED
  • PNP
  • Cable rear side, 2 m
  • -20 … 50 °C
  • IP 65
Inquire
FNCK 07P6910/KS35A

Article no.: 11079284

Product group
  • SmartReflect Light barriers
  • subminiature
Housing
  • 8 mm x 16.2 mm
  • plastic
Sensing distance max.
  • 17 … 45 mm
Features
  • Pulsed red LED
  • PNP
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Inquire
FNDK 07N6910

Article no.: 11079285

Product group
  • SmartReflect Light barriers
  • subminiature
Housing
  • 8 mm x 16.2 mm
  • plastic
Sensing distance max.
  • 17 … 45 mm
Features
  • Pulsed red LED
  • NPN
  • Cable bottom side, 2 m
  • -20 … 50 °C
  • IP 65
Inquire
FNDK 07N6910/KS35A

Article no.: 11079286

Product group
  • SmartReflect Light barriers
  • subminiature
Housing
  • 8 mm x 16.2 mm
  • plastic
Sensing distance max.
  • 17 … 45 mm
Features
  • Pulsed red LED
  • NPN
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Inquire

Did not find what you were looking for?

To the top