• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features
  • Availability

Filter by attributes

Groupe de produits

Portée max.

Boîtier

Version du boîtier

Version de raccordement

Circuit de sortie

Propriétés spéciale

Température de fonctionnement

Emetteur / Récepteur

Caractère réglable

Image Product name Product group Housing Scanning range Sd Features Availability
UR18.DA0.2-IAMJ.9SF

Article no.: 11200640

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Zakres pomiarowy Sd
  • 20 … 1000 mm
Features
  • Wyjście analogowe prądowe
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Delivery time
dostępne od zaraz
Inquire
UR18.DA0.2-UAMJ.9SF

Article no.: 11200639

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Zakres pomiarowy Sd
  • 20 … 1000 mm
Features
  • Wyjście analogowe napięciowe
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Delivery time
on request
Inquire
UR18.DA5.2-IAMJ.9SF

Article no.: 11213065

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.DA5.2-UAMJ.9SF

Article no.: 11220939

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.PA0.2-GP1J.9SF

Article no.: 11200644

Product group
  • Ultrasonic proximity sensors
  • IO-Link
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.PA0.2-GP2J.9SF

Article no.: 11200645

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
  • 2 point proximity switch
Scanning range Sd
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Delivery time
on request
Inquire
UR18.RA0.2-GP1J.9SF

Article no.: 11200646

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Delivery time
immediately available
Inquire
UR18.TB0.2-ZZZZ.9SF

Article no.: 11200648

Product group
  • Ultrasonic through beam sensors
  • Emitter
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 0 … 2000 mm
Features
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Delivery time
immediately available
Inquire
UR18.EB0.2-GP2J.9SF

Article no.: 11228073

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 0 … 2000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top