• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features

Filter by attributes

Groupe de produits

Portée max.

Boîtier

Version du boîtier

Version de raccordement

Circuit de sortie

Propriétés spéciale

Température de fonctionnement

Emetteur / Récepteur

Caractère réglable

Image Product name Product group Housing Scanning range Sd Features
U300.D50-DPMJ.72N

Article no.: 11219488

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Delivery time
immediately available
Inquire
U300.EA0-GP2J.72N

Article no.: 11219511

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Delivery time
on request
Inquire
U300.P50-GP1J.72N

Article no.: 11219506

Product group
  • Ultrasonic proximity sensors
  • IO-Link
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Delivery time
immediately available
Inquire
U300.P50-GP2J.72N

Article no.: 11219504

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
Housing
  • 12.9 mm x 32.2 mm
  • plastic
  • 2 point proximity switch
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Delivery time
on request
Inquire
U300.R50-GP1J.72N

Article no.: 11219508

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Scanning range Sd
  • 0 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Delivery time
on request
Inquire
U300.TA0-ZZZX.72N

Article no.: 11219514

Product group
  • Ultrasonic through beam sensors
  • Emitter
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Delivery time
a sua richiesta
Inquire
UR12.D50-UA1E.7BF

Article no.: 11704840

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Delivery time
a sua richiesta
Inquire
U300.D50-DPMJ.72CU

Article no.: 11219500

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Cable
  • -25 … 65 °C
  • IP 67
Delivery time
a sua richiesta
Inquire
U300.D50-UA1B.72CU

Article no.: 11219503

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Cable
  • -25 … 65 °C
  • IP 67
Delivery time
on request
Inquire
U300.EA0-GP2J.72CU

Article no.: 11219512

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Cable
  • -25 … 65 °C
  • IP 67
Delivery time
on request
Inquire
U300.P50-GP1J.72CU

Article no.: 11219507

Product group
  • Ultrasonic proximity sensors
  • IO-Link
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Cable
  • -25 … 65 °C
  • IP 67
Delivery time
on request
Inquire
U300.P50-GP2J.72CU

Article no.: 11219505

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
Housing
  • 12.9 mm x 32.2 mm
  • plastic
  • 2 point proximity switch
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Cable
  • -25 … 65 °C
  • IP 67
Delivery time
on request
Inquire
U300.R50-GP1J.72CU

Article no.: 11219509

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Scanning range Sd
  • 0 … 500 mm
Features
  • Push-pull
  • Cable
  • -25 … 65 °C
  • IP 67
Delivery time
on request
Inquire
UNCK 09G8914

Article no.: 11011507

Product group
  • Ultrasonic proximity sensors
Housing
  • 8.6 mm x 55 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • Push-pull
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Delivery time
on request
Inquire
UNCK 09G8914/KS35A

Article no.: 11011509

Product group
  • Ultrasonic proximity sensors
Housing
  • 8.6 mm x 55 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Delivery time
on request
Inquire
UNCK 09G8914/KS35AD1

Article no.: 11007885

Product group
  • Ultrasonic proximity sensors
Housing
  • 8.6 mm x 82 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Delivery time
on request
Inquire
UNDK 09G8914

Article no.: 11011515

Product group
  • Ultrasonic proximity sensors
Housing
  • 8.6 mm x 48.8 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • Push-pull
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Delivery time
on request
Inquire
UNDK 09G8914/D1

Article no.: 11007886

Product group
  • Ultrasonic proximity sensors
  • smallest objects/openings
Housing
  • 8.6 mm x 48.8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Push-pull
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Delivery time
dostępne od zaraz
Inquire
UNDK 09G8914/KS35A

Article no.: 11011516

Product group
  • Ultradźwiękowy czujnik zbliżeniowy
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Zakres pomiarowy Sd
  • 30 … 200 mm
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Delivery time
na zapytanie
Inquire
UNDK 10N8914

Article no.: 10161455

Product group
  • Ultradźwiękowy czujnik zbliżeniowy
  • miniature
Housing
  • 10,4 mm x 27 mm
  • plastic
Zakres pomiarowy Sd
  • 10 … 200 mm
Features
  • NPN make function (NO) / break function (NC)
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Delivery time
na zapytanie
Inquire
UNDK 10N8914/KS35A

Article no.: 10161456

Product group
  • Ultradźwiękowy czujnik zbliżeniowy
  • miniature
Housing
  • 10,4 mm x 27 mm
  • plastic
Zakres pomiarowy Sd
  • 10 … 200 mm
Features
  • NPN make function (NO) / break function (NC)
  • Flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 67
Delivery time
na zapytanie
Inquire
UNDK 10N8914/S35A

Article no.: 10161446

Product group
  • Ultradźwiękowy czujnik zbliżeniowy
  • miniature
Housing
  • 10,4 mm x 27 mm
  • plastic
Zakres pomiarowy Sd
  • 10 … 200 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Delivery time
on request
Inquire
UNDK 10P8914

Article no.: 10161451

Product group
  • Ultrasonic proximity sensors
  • miniature
Housing
  • 10.4 mm x 27 mm
  • plastic
Scanning range Sd
  • 10 … 200 mm
Features
  • PNP make function (NO) / break function (NC)
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Delivery time
na zapytanie
Inquire
UNDK 10P8914/KS35A

Article no.: 10161452

Product group
  • Ultradźwiękowy czujnik zbliżeniowy
  • miniature
Housing
  • 10,4 mm x 27 mm
  • plastic
Zakres pomiarowy Sd
  • 10 … 200 mm
Features
  • PNP make function (NO) / break function (NC)
  • Flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 67
Delivery time
na zapytanie
Inquire
URCK 09G8914

Article no.: 11011522

Product group
  • Ultradźwiękowy czujnik retrorefleksyjny
Housing
  • 8,6 mm x 55 mm
  • plastic
Zakres pomiarowy Sd
  • 0 … 200 mm
Features
  • Push-pull
  • Cable, L=2 m
  • 60 °C
  • IP 67
Delivery time
na zapytanie
Inquire
URCK 09G8914/KS35A

Article no.: 11011523

Product group
  • Ultradźwiękowy czujnik retrorefleksyjny
Housing
  • 8,6 mm x 55 mm
  • plastic
Zakres pomiarowy Sd
  • 0 … 200 mm
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Delivery time
na zapytanie
Inquire
URDK 09G8914

Article no.: 11011524

Product group
  • Ultradźwiękowy czujnik retrorefleksyjny
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Zakres pomiarowy Sd
  • 0 … 200 mm
Features
  • Push-pull
  • Cable, L=2 m
  • 60 °C
  • IP 67
Delivery time
na zapytanie
Inquire
URDK 09G8914/KS35A

Article no.: 11011525

Product group
  • Ultradźwiękowy czujnik retrorefleksyjny
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Zakres pomiarowy Sd
  • 0 … 200 mm
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Delivery time
on request
Inquire
URDK 10N8914

Article no.: 10161457

Product group
  • Ultrasonic retro-reflective sensors
  • miniature
Housing
  • 10.4 mm x 27 mm
  • plastic
Scanning range Sd
  • 0 … 200 mm
Features
  • NPN make function (NO) / break function (NC)
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Inquire
URDK 10N8914/KS35A

Article no.: 10161458

Product group
  • Ultrasonic retro-reflective sensors
  • miniature
Housing
  • 10.4 mm x 27 mm
  • plastic
Scanning range Sd
  • 0 … 200 mm
Features
  • NPN make function (NO) / break function (NC)
  • Flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top