• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Measurement type
  • Features
  • Availability
-40 … +85 °C
Reset filter

Filter by attributes

Domaine d'utilisation

Type de mesure

Construction

Dimension

Version du boîtier

Version de raccordement

Circuit de sortie/Interface

Classe de protection/Autorisations

Température de fonctionnement

Image Product name Product group Housing Sensing distance max. Measurement type Features Availability
CFAK 22U9500/AMP

Article no.: 11149600

Product group
  • Frequency sweep sensors
  • designed for reliability
  • Adhesion resistant
Housing
  • 22 mm x 87 mm
  • plastic
  • Liquid level sensor for oil
  • Non-flush
Measurement type
  • Contacts avec médium
Features
  • Voltage output
  • Connector AMPSEAL 16 3 pin
  • -40 … 85 °C
  • IP 69K
Delivery time
immediately available
Inquire

Did not find what you were looking for?

To the top