• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filter by attributes

Construction

Plage de détection

Dimension

Longueur du boîtier

Version du boîtier

Type de montage

Version de raccordement

Circuit de sortie

Classe de protection/Autorisations

Température de fonctionnement

Propriétés spéciale

Image Product name Product group Housing Sensing distance max. Features
IFRD 06N17T1/S35

Article no.: 10154706

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 6.5 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Inquire
IFRD 06N37T1/S35

Article no.: 10154707

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 6.5 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Inquire
IFRD 06P17T1/S35

Article no.: 10154704

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 6.5 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Inquire
IFRD 06P37T1/S35

Article no.: 10154705

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 6.5 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Inquire
IFRD 08N17T1/S35

Article no.: 10150427

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Inquire
IFRD 08N37T1/S35

Article no.: 10150428

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Inquire
IFRD 08P17T1/S35

Article no.: 10149184

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Inquire
IFRD 08P37T1/S35

Article no.: 10149271

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Inquire
IFRD 12N17T3/S14

Article no.: 10149269

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Inquire
IFRD 12N37T3/S14

Article no.: 10149270

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Inquire
IFRD 12P17T3/S14

Article no.: 10149185

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Inquire
IFRD 12P37T3/S14

Article no.: 10149268

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Inquire
IFRD 18N17T3/S14

Article no.: 10150450

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 18 mm x 60 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 6 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Inquire
IFRD 18N37T3/S14

Article no.: 10150610

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 18 mm x 60 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 6 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Inquire
IFRH 08P1501/L

Article no.: 10164659

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 8 mm x 30 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 1.5 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
Inquire
IFRH 08P3501/L

Article no.: 11002702

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 8 mm x 30 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 1.5 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
Inquire
IFRH 12P1501/L

Article no.: 10139768

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 12 mm x 30 mm
  • metal
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
Inquire
IFRH 12P3501/L

Article no.: 10143039

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 12 mm x 30 mm
  • metal
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
Inquire
IFRH 18P1501/L

Article no.: 10143354

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 18 mm x 71 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 5 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
Inquire
IFRH 18P3501/L

Article no.: 10153535

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 18 mm x 71 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 5 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
Inquire
IFRM 06N1707

Article no.: 10230295

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 6.5 mm x 30 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
Inquire
IFRM 06P1707

Article no.: 10229690

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 6.5 mm x 30 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
Inquire
IFRM 08N1707

Article no.: 10227109

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 8 mm x 30 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
Delivery time
on request
Inquire
IFRM 08P1707

Article no.: 10218950

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 8 mm x 30 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
Delivery time
on request
Inquire
IFRM 08P17T4

Article no.: 10159049

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 8 mm x 50 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
Inquire
IFRM 08P3707

Article no.: 10156380

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 8 mm x 30 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
Inquire
IFRM 12N1707

Article no.: 10230318

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 12 mm x 40 mm
  • metal
  • High temperature
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
Inquire
IFRM 12P1707

Article no.: 10220243

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 12 mm x 40 mm
  • metal
  • High temperature
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top