• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
NPN à ouverture (NC)
Reset filter

Filter by attributes

Type

Scanning range

Dimension

Longueur du boîtier

Housing version

Mounting type

Connection types

Output circuit

Protection class/approvals

Operating temperature

Image Product name Product group Housing Sensing distance max. Features
IFFM 04N3501/O1L

Article no.: 10142682

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0.8 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IFFM 06N35A3/O1L

Article no.: 10146221

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
immediately available
Inquire
IFFM 06N35A3/O1S05L

Article no.: 10146217

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 24 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IFFM 08N3703/O1L

Article no.: 10228207

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IFFM 08N37A5/O1S35L

Article no.: 10160246

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 27.4 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IFFM 08N37A6/KS35L

Article no.: 10143589

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Delivery time
immediately available
Inquire
IFFM 08N37A6/L

Article no.: 10142951

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IFRM 03N3501/KS35L

Article no.: 10139549

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0.8 mm
Features
  • NPN break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IFRM 03N3501/L

Article no.: 10138310

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0.8 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
immediately available
Inquire
IFRM 03N3503/Q

Article no.: 10138312

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0.8 mm
Features
  • NPN break function (NC)
  • Wires, 0,5 m
  • -25 … 75 °C
  • IP 67
Delivery time
요청 시
Inquire
IFRM 03N3505/CS35L

Article no.: 10142166

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 03N3713/L

Article no.: 11166560

Product group
  • Inductive proximity switch
  • subminiature extreme
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
Inquire
IFRM 03N3713/QL

Article no.: 11166750

Product group
  • Inductive proximity switch
  • subminiature extreme
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Wires, 0,5 m
  • -10 … 70 °C
  • IP 67
Inquire
IFRM 04N35A1/KS35PL

Article no.: 10160286

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 25 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 04N35A1/L

Article no.: 10144586

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 25 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 04N35A3/KS35PL

Article no.: 10160283

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 20 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 04N35A3/L

Article no.: 10144443

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 20 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 04N35A3/S05L

Article no.: 10144451

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 24 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 04N35A3/S35L

Article no.: 10143516

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 36 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 04N35A5/Q

Article no.: 10144459

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 15 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Wires, 0,5 m
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 04N35B1/KS35PL

Article no.: 10152853

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 04N35B1/L

Article no.: 10152850

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 04N37A1/KS35PL

Article no.: 11082460

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 25 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1,6 mm
Features
  • NPN break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 04N37A1/PL

Article no.: 11082451

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 25 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1,6 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 04N37A1/S35L

Article no.: 11082455

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 45 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1,6 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 04N37A3/KS35PL

Article no.: 11082443

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 20 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1,6 mm
Features
  • NPN break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 04N37A3/PL

Article no.: 11082434

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 20 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1,6 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 04N37A3/S05L

Article no.: 11082438

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 24 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1,6 mm
Features
  • NPN break function (NC)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 04N37A3/S35L

Article no.: 11082447

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 36 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1,6 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 05N35A1/KS35PL

Article no.: 10160293

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 5 mm x 25 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top