• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Type

Scanning range

Dimension

Longueur du boîtier

Housing version

Mounting type

Connection types

Output circuit

Protection class/approvals

Operating temperature

영상 상품명 Product group Housing Sensing distance max. Features
IFFM 04N1501/O1L

제품번호: 10140708

Groupe de produits
  • Détecteurs de proximité inductifs
  • sous-miniature
Boîtier
  • 4 mm x 22 mm
  • Acier inoxydable
  • Noyé
Portée max.
  • 0,8 mm
Particularités
  • NPN à fermeture (NO)
  • Câble, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
즉시 가능
문의
IFFM 04N3501/O1L

제품번호: 10142682

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFFM 04P1501/O1L

제품번호: 10140707

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFFM 04P3501/O1L

제품번호: 10142681

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFFM 06N15A3/O1L

제품번호: 10146220

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFFM 06N15A3/O1S05L

제품번호: 10146216

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 24 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
문의
IFFM 06N35A3/O1L

제품번호: 10146221

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFFM 06N35A3/O1S05L

제품번호: 10146217

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 24 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Connector M5
  • -25 … 75 °C
  • IP 67
문의
IFFM 06P15A3/O1L

제품번호: 10146218

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFFM 06P15A3/O1S05L

제품번호: 10146214

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 24 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
문의
IFFM 06P35A3/O1L

제품번호: 10146219

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFFM 06P35A3/O1S05L

제품번호: 10146215

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 24 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP break function (NC)
  • Connector M5
  • -25 … 75 °C
  • IP 67
문의
IFRM 03N1501/KS35L

제품번호: 10139543

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
문의
IFRM 03N1501/L

제품번호: 10138309

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFRM 03N1503/Q

제품번호: 10138311

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN make function (NO)
  • Wires, 0,5 m
  • -25 … 75 °C
  • IP 67
문의
IFRM 03N1505/CS35L

제품번호: 10140295

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
문의
IFRM 03N1713/L

제품번호: 11166559

Product group
  • Inductive proximity switch
  • subminiature extreme
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
문의
IFRM 03N1713/QL

제품번호: 11166747

Product group
  • Inductive proximity switch
  • subminiature extreme
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Wires, 0,5 m
  • -10 … 70 °C
  • IP 67
문의
IFRM 03N3501/KS35L

제품번호: 10139549

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
문의
IFRM 03N3501/L

제품번호: 10138310

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFRM 03N3503/Q

제품번호: 10138312

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN break function (NC)
  • Wires, 0,5 m
  • -25 … 75 °C
  • IP 67
문의
IFRM 03N3505/CS35L

제품번호: 10142166

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
문의
IFRM 03N3713/L

제품번호: 11166560

Product group
  • Inductive proximity switch
  • subminiature extreme
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
문의
IFRM 03N3713/QL

제품번호: 11166750

Product group
  • Inductive proximity switch
  • subminiature extreme
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Wires, 0,5 m
  • -10 … 70 °C
  • IP 67
문의
IFRM 03P1501/KS35L

제품번호: 10138545

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
문의
IFRM 03P1501/L

제품번호: 10134726

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFRM 03P1503/Q

제품번호: 10137011

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP make function (NO)
  • Wires, 0,5 m
  • -25 … 75 °C
  • IP 67
문의
IFRM 03P1505/CS35L

제품번호: 10140294

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
문의
IFRM 03P1713/L

제품번호: 11166541

Product group
  • Inductive proximity switch
  • subminiature extreme
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
문의
IFRM 03P1713/QL

제품번호: 11166744

Product group
  • Inductive proximity switch
  • subminiature extreme
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Wires, 0,5 m
  • -10 … 70 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로