• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filter by attributes

Type

Scanning range

Dimension

Longueur du boîtier

Housing version

Mounting type

Connection types

Output circuit

Protection class/approvals

Operating temperature

Image Product name Product group Housing Sensing distance max. Features
IFRM 03N1501/KS35L

Article no.: 10139543

Produktgruppe
  • Induktive Näherungsschalter
  • Subminiatur
Gehäuse
  • 3 mm x 22 mm
  • Stahl rostfrei
  • Bündig
Reichweite max.
  • 0,8 mm
Features
  • NPN Schliesser (NO)
  • Kabelstecker M8
  • -25 … 75 °C
  • IP 67
Delivery time
Sofort verfügbar
Inquire
IFRM 03N1501/L

Article no.: 10138309

Produktgruppe
  • Induktive Näherungsschalter
  • Subminiatur
Gehäuse
  • 3 mm x 22 mm
  • Stahl rostfrei
  • Bündig
Reichweite max.
  • 0,8 mm
Features
  • NPN Schliesser (NO)
  • Kabel, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
Auf Anfrage
Inquire
IFRM 03N1503/Q

Article no.: 10138311

Produktgruppe
  • Induktive Näherungsschalter
  • Subminiatur
Gehäuse
  • 3 mm x 16 mm
  • Stahl rostfrei
  • Bündig
Reichweite max.
  • 0,8 mm
Features
  • NPN Schliesser (NO)
  • Litzen, 0,5 m
  • -25 … 75 °C
  • IP 67
Delivery time
Sofort verfügbar
Inquire
IFRM 03N1505/CS35L

Article no.: 10140295

Produktgruppe
  • Induktive Näherungsschalter
  • Subminiatur
Gehäuse
  • 3 mm x 12 mm
  • Stahl rostfrei
  • Bündig
Reichweite max.
  • 0,8 mm
Features
  • NPN Schliesser (NO)
  • Stecker M8
  • -25 … 75 °C
  • IP 67
Delivery time
Sofort verfügbar
Inquire
IFRM 03N1713/L

Article no.: 11166559

Produktgruppe
  • Induktive Näherungsschalter
  • subminiatur extrem
Gehäuse
  • 3 mm x 16 mm
  • Stahl rostfrei
  • Bündig
Reichweite max.
  • 1 mm
Features
  • NPN Schliesser (NO)
  • Kabel, L=2 m
  • -10 … 70 °C
  • IP 67
Delivery time
Sofort verfügbar
Inquire
IFRM 03N1713/QL

Article no.: 11166747

Product group
  • Inductive proximity switch
  • subminiature extreme
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Wires, 0,5 m
  • -10 … 70 °C
  • IP 67
Inquire
IFRM 03N3501/KS35L

Article no.: 10139549

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0.8 mm
Features
  • NPN break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 03N3501/L

Article no.: 10138310

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0.8 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 03N3503/Q

Article no.: 10138312

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0.8 mm
Features
  • NPN break function (NC)
  • Wires, 0,5 m
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 03N3505/CS35L

Article no.: 10142166

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0.8 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 03N3713/L

Article no.: 11166560

Product group
  • Inductive proximity switch
  • subminiature extreme
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
Inquire
IFRM 03N3713/QL

Article no.: 11166750

Product group
  • Inductive proximity switch
  • subminiature extreme
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Wires, 0,5 m
  • -10 … 70 °C
  • IP 67
Inquire
IFRM 03P1501/KS35L

Article no.: 10138545

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0.8 mm
Features
  • PNP make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 03P1501/L

Article no.: 10134726

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0.8 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 03P1503/Q

Article no.: 10137011

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0.8 mm
Features
  • PNP make function (NO)
  • Wires, 0,5 m
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 03P1505/CS35L

Article no.: 10140294

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0.8 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 03P1713/L

Article no.: 11166541

Product group
  • Inductive proximity switch
  • subminiature extreme
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
Inquire
IFRM 03P1713/QL

Article no.: 11166744

Product group
  • Inductive proximity switch
  • subminiature extreme
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Wires, 0,5 m
  • -10 … 70 °C
  • IP 67
Inquire
IFRM 03P3501/KS35L

Article no.: 10139497

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0.8 mm
Features
  • PNP break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 03P3501/L

Article no.: 10137012

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0.8 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 03P3503/Q

Article no.: 10137013

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0.8 mm
Features
  • PNP break function (NC)
  • Wires, 0,5 m
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 03P3505/CS35L

Article no.: 10142167

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0.8 mm
Features
  • PNP break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 03P3713/L

Article no.: 11166558

Product group
  • Inductive proximity switch
  • subminiature extreme
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
Inquire
IFRM 03P3713/QL

Article no.: 11166561

Product group
  • Inductive proximity switch
  • subminiature extreme
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP break function (NC)
  • Wires, 0,5 m
  • -10 … 70 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top