• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filter by attributes

Type

Scanning range

Dimension

Longueur du boîtier

Housing version

Mounting type

Connection types

Output circuit

Protection class/approvals

Operating temperature

Image Product name Product group Housing Sensing distance max. Features
IFFM 06N15A3/O1L

Article no.: 10146220

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 06N15A3/O1S05L

Article no.: 10146216

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 24 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 06N35A3/O1L

Article no.: 10146221

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 06N35A3/O1S05L

Article no.: 10146217

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 24 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 06P15A3/O1L

Article no.: 10146218

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 06P15A3/O1S05L

Article no.: 10146214

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 24 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 06P35A3/O1L

Article no.: 10146219

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 06P35A3/O1S05L

Article no.: 10146215

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 24 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP break function (NC)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top