• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filter by attributes

Construction

Plage de détection

Dimension

Longueur du boîtier

Version du boîtier

Type de montage

Version de raccordement

Circuit de sortie

Classe de protection/Autorisations

Température de fonctionnement

Image Product name Product group Housing Sensing distance max. Features
IFFM 04N1501/O1L

Article no.: 10140708

Groupe de produits
  • Détecteurs de proximité inductifs
  • sous-miniature
Boîtier
  • 4 mm x 22 mm
  • Acier inoxydable
  • Noyé
Portée max.
  • 0,8 mm
Particularités
  • NPN à fermeture (NO)
  • Câble, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
immediately available
Inquire
IFFM 04N3501/O1L

Article no.: 10142682

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0.8 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 04P1501/O1L

Article no.: 10140707

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0.8 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 04P3501/O1L

Article no.: 10142681

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0.8 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 06N15A3/O1L

Article no.: 10146220

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 06N15A3/O1S05L

Article no.: 10146216

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 24 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 06N35A3/O1L

Article no.: 10146221

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 06N35A3/O1S05L

Article no.: 10146217

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 24 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 06P15A3/O1L

Article no.: 10146218

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 06P15A3/O1S05L

Article no.: 10146214

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 24 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 06P35A3/O1L

Article no.: 10146219

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 06P35A3/O1S05L

Article no.: 10146215

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 24 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP break function (NC)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 08N1703/O1L

Article no.: 10216613

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 08N17A5/O1S35L

Article no.: 10160245

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 27.4 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 08N17A6/KS35L

Article no.: 10143588

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 08N17A6/L

Article no.: 10142863

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 08N3703/O1L

Article no.: 10228207

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 08N37A5/O1S35L

Article no.: 10160246

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 27.4 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 08N37A6/KS35L

Article no.: 10143589

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 08N37A6/L

Article no.: 10142951

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 08P1703/O1L

Article no.: 10216132

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 08P17A5/O1S35L

Article no.: 10158669

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 27.4 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 08P17A6/KS35L

Article no.: 10143586

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 08P17A6/L

Article no.: 10142377

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 08P3703/O1L

Article no.: 10229452

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 08P37A5/O1S35L

Article no.: 10158671

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 27.4 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 08P37A6/KS35L

Article no.: 10143587

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFFM 08P37A6/L

Article no.: 10142952

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top