• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features
  • Availability

Filter by attributes

Portée max.

Boîtier

Version du boîtier

Circuit de sortie

Version de raccordement

Propriétés spéciale

Température de fonctionnement

Résolution

Caractère réglable

Image Product name Product group Housing Scanning range Sd Features Availability
UNAR 18I6912/S14G

Article no.: 10162125

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 18 mm x 91,5 mm
  • stainless steel
  • Chemically robust
Zakres pomiarowy Sd
  • 60 … 400 mm
Features
  • Wyjście analogowe prądowe
  • Connector M12
  • 60 °C
  • IP 67
Delivery time
on request
Inquire
UNAR 18U6912/S14G

Article no.: 10160748

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 18 mm x 91.5 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 60 … 400 mm
Features
  • Voltage output
  • Connector M12
  • 60 °C
  • IP 67
Delivery time
immediately available
Inquire

Did not find what you were looking for?

To the top