• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features

Filter by attributes

Portée max.

Boîtier

Version du boîtier

Circuit de sortie

Version de raccordement

Température de fonctionnement

Résolution

Caractère réglable

Image Product name Product group Housing Scanning range Sd Features
UNAM 12I9912/S14

Article no.: 10156815

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 60 … 400 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12I9914/S14

Article no.: 10151966

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 20 … 200 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12I9914/S14D

Article no.: 11121235

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 12 mm x 88 mm
  • metal
Scanning range Sd
  • 2 … 82 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12U9912/S14

Article no.: 10156844

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 60 … 400 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12U9914/S14

Article no.: 10147642

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12U9914/S14D

Article no.: 10151802

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 12 mm x 88 mm
  • metal
Scanning range Sd
  • 2 … 82 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top