• Immagine
  • Nome del prodotto
  • Product group
  • Dimension
  • Housing material
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Plage de détection

Version

Immagine Nome del prodotto Product group Dimension Housing material Sensing distance max. Features Availability
ZADM 023H151.0001

Articolo n..: 10158593

Product group
  • Edge sensors
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 200 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
Tempi di consegna
Sofort verfügbar
ZADM 023H151.0002

Articolo n..: 10158595

Produktgruppe
  • Kanten-Sensoren
Baugrösse
  • 23 mm
Gehäusematerial
  • Zink-Druckguss
Reichweite max.
  • 200 mm
Features
  • IR-Diode gepulst
  • Stecker M12 8-Pol, schwenkbar
  • 55 °C
  • IP 67
Tempi di consegna
Auf Anfrage
ZADM 023H151.0011

Articolo n..: 10158594

Produktgruppe
  • Kanten-Sensoren
Baugrösse
  • 23 mm
Gehäusematerial
  • Zink-Druckguss
Reichweite max.
  • 200 mm
Features
  • IR-Diode gepulst
  • Stecker M12 8-Pol, schwenkbar
  • 55 °C
  • IP 67
Tempi di consegna
Sofort verfügbar
ZADM 023H151.0012

Articolo n..: 10158596

Product group
  • Edge sensors
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 200 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
Tempi di consegna
a sua richiesta
ZADM 023H300.0001

Articolo n..: 10158589

Product group
  • Edge sensors
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 50 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
ZADM 023H300.0002

Articolo n..: 10158591

Product group
  • Edge sensors
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 50 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
Tempi di consegna
a sua richiesta
ZADM 023H300.0011

Articolo n..: 10158590

Product group
  • Edge sensors
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 50 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
ZADM 023H300.0012

Articolo n..: 10158592

Product group
  • Edge sensors
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 50 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
ZADM 023H351.0001

Articolo n..: 10158597

Product group
  • Edge sensors
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 500 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
ZADM 023H351.0002

Articolo n..: 10158599

Product group
  • Edge sensors
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 500 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
ZADM 023H351.0011

Articolo n..: 10158598

Product group
  • Edge sensors
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 500 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
ZADM 023H351.0012

Articolo n..: 10158600

Product group
  • Edge sensors
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 500 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
ZADM 023H871.0001

Articolo n..: 10158768

Product group
  • Edge sensors
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 640 … 1400 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
ZADM 023H871.0002

Articolo n..: 10165336

Product group
  • Edge sensors
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 640 … 1400 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
Tempi di consegna
a sua richiesta
ZADM 023H871.0011

Articolo n..: 11002205

Product group
  • Edge sensors
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 640 … 1400 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
Tempi di consegna
disponibili immediatamente

Non hai trovato quello che cercavi?

In alto