• Image
  • Product name
  • Style
  • Process connection
  • Measuring range
DIN 11851 (raccord laiterie), DN 50
Reset filter

Filter by attributes

Style

Conformité et approbations

Raccord process

Longueur de sonde

Plage de mesure

Milieu

Image Product name Style Process connection Measuring range
FlexFlow PF20H Style
  • Compact transmitter
Process connection
  • Hygienic interfacing
  • G 1/2 A hygienic
  • G 1/2 A hygienic sealing
  • BHC
  • Tri-Clamp Ø 34.0
  • Tri-Clamp Ø 50.5
  • Tri-Clamp Ø 64.0
  • Varivent® DN 25; 1" (Type F), Ø 50
  • Varivent® DN 32 … 125; 1 1/2" … 6" (Type N), Ø 68
  • DIN 11851 (dairy pipe connection), DN 25
  • DIN 11851 (dairy pipe connection), DN 40
  • DIN 11851 (dairy pipe connection), DN 50
Measuring range
  • 10 … 400 cm/s
Inquire

Did not find what you were looking for?

To the top