Afin de pouvoir concevoir le site de manière optimale et de l'améliorer continuellement, nous utilisons des cookies. Entre autres choses, ces cookies collectent également des données sur votre comportement d'utilisation. Si vous n'êtes pas d'accord, veuillez désélectionner cette option dans le champ "Statistiques et marketing" ci-dessous. Vous pouvez retirer votre consentement de manière informelle à tout moment. Vous trouverez de plus amples informations à ce sujet et sur vos droits en ce qui concerne l'intégration de cookies dans la déclaration de protection des données.
nécessaire
Ces cookies sont nécessaires pour assurer le bon fonctionnement du site.
Statistiques/Marketing
Stockage des données comportementales des utilisateurs à des fins d'analyse et de statistiques.
Top protection: Distance-measuring inductive sensors by Baumer with enlarged measuring range
Top protection:
Dec 16, 2015
Distance-measuring inductive sensors by Baumer with enlarged measuring range
Top protection: Distance-measuring inductive sensors by Baumer with enlarged measuring range
With the new models from the AlphaProx family, Baumer has once more confirmed its position as one of the leading manufacturers in the field of measuring inductive sensors. The new sensors in the dimensions Ø6.5, M8 and M12 offer a 50% larger measuring range of 3mm and 6mm. This allows the sensors to be mounted at a greater safety distance from the object, and even in critical applications, such as the measurement of the deformation of a saw blade, they are optimally protected from mechanical damage. Annoying downtimes or more expensive alternatives are now things of the past.
For the dimensions Ø6.5 and M8, Baumer offers another highlight, representing a further milestone in the field of miniaturization. With a length of only 30 mm, these sensors are the smallest in their class. Thanks to these sensors in new, short dimensions, the comprehensive AlphaProx portfolio now offers even more freedom of design in machine construction, since the sensors are easy to install even in cramped and inaccessible parts of the machine.