• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Scanning range Sd
  • Features
  • Availability

Filtrare per caratteristiche

Sensing distance max.

Housing

Housing version

Circuito di uscita

Connection types

Particular characteristics

Temperatura d'esercizio

Resolution

Adjustability

Immagine Nome del prodotto Product group Housing Scanning range Sd Features Availability
U300.D50-DPMJ.72N

Articolo n..: 11219488

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U300.EA0-GP2J.72N

Articolo n..: 11219511

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
U300.P50-GP1J.72N

Articolo n..: 11219506

Product group
  • Ultrasonic proximity sensors
  • IO-Link
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
U300.P50-GP2J.72N

Articolo n..: 11219504

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
Housing
  • 12,9 mm x 32,2 mm
  • plastic
  • 2 point proximity switch
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
U300.R50-GP1J.72N

Articolo n..: 11219508

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
UR12.D50-UA1E.7BF

Articolo n..: 11704840

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
U300.D50-UA1B.72N

Articolo n..: 11219502

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNAM 12I9912/S14

Articolo n..: 10156815

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 60 … 400 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNAM 12I9914/S14

Articolo n..: 10151966

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 20 … 200 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNAM 12I9914/S14D

Articolo n..: 11121235

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 12 mm x 88 mm
  • metal
Scanning range Sd
  • 2 … 82 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNAM 12U9912/S14

Articolo n..: 10156844

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 60 … 400 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNAM 12U9914/S14

Articolo n..: 10147642

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNAM 12U9914/S14D

Articolo n..: 10151802

Product group
  • Ultrasonic distance measuring sensors
  • piccoli oggetti/aperture
Housing
  • 12 mm x 88 mm
  • metal
Scanning range Sd
  • 2 … 82 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNCK 09G8914/KS35A/IO

Articolo n..: 11013759

Product group
  • Ultrasonic distance measuring sensors
  • miniatura
  • IO-Link
Housing
  • 8,6 mm x 55 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • Push-pull / IO-Link
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNCK 09T9114

Articolo n..: 11011512

Product group
  • Ultrasonic distance measuring sensors
  • miniatura
Housing
  • 8,6 mm x 55 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNCK 09T9114/D1

Articolo n..: 11004100

Product group
  • Ultrasonic distance measuring sensors
  • piccoli oggetti/aperture
Housing
  • 8,6 mm x 82 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNCK 09T9114/KS35A

Articolo n..: 11011514

Product group
  • Ultrasonic distance measuring sensors
  • miniatura
Housing
  • 8,6 mm x 55 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • RS232
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNCK 09T9114/KS35AD1

Articolo n..: 11004101

Product group
  • Ultrasonic distance measuring sensors
  • piccoli oggetti/aperture
Housing
  • 8,6 mm x 82 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNDK 09G8914/IO

Articolo n..: 11011521

Product group
  • Ultrasonic distance measuring sensors
  • miniatura
  • IO-Link
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • Push-pull / IO-Link
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNDK 09G8914/KS35A/IO

Articolo n..: 11013770

Product group
  • Ultrasonic distance measuring sensors
  • miniatura
  • IO-Link
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • Push-pull / IO-Link
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNDK 09T9114

Articolo n..: 11011519

Product group
  • Ultrasonic distance measuring sensors
  • miniatura
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNDK 09T9114/D1

Articolo n..: 11007903

Product group
  • Ultrasonic distance measuring sensors
  • piccoli oggetti/aperture
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 09T9114/KS35A

Articolo n..: 11011520

Product group
  • Ultrasonic distance measuring sensors
  • miniatura
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • RS232
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNDK 09T9114/KS35AD1

Articolo n..: 11007904

Product group
  • Ultrasonic distance measuring sensors
  • piccoli oggetti/aperture
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNDK 09U6914

Articolo n..: 11011517

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • Voltage output
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 09U6914/D1

Articolo n..: 11007901

Product group
  • Ultrasonic distance measuring sensors
  • piccoli oggetti/aperture
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Voltage output
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 09U6914/KS35A

Articolo n..: 11011518

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • Voltage output
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNDK 09U6914/KS35AD1

Articolo n..: 11007902

Product group
  • Ultrasonic distance measuring sensors
  • piccoli oggetti/aperture
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Voltage output
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 10U6914

Articolo n..: 10161449

Product group
  • Ultrasonic distance measuring sensors
  • miniatura
Housing
  • 10,4 mm x 27 mm
  • plastic
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Cable PUR 4 x 0,08, 2 m
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNDK 10U6914/KS35A

Articolo n..: 10161450

Product group
  • Ultrasonic distance measuring sensors
  • miniatura
Housing
  • 10,4 mm x 27 mm
  • plastic
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto