• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Measurement type
  • Repeat accuracy
  • Features
  • Availability

Filtrare per caratteristiche

Activating force

Direction of approach

Type

Dimension

Output circuit/interface

Connection types

Protection class/approvals

Immagine Nome del prodotto Product group Housing Measurement type Repeat accuracy Features Availability
MY-COM D250/200

Articolo n..: 10221009

Product group
  • My-Com precision switches
Housing
  • 16 mm x 56 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
MY-COM D250/80

Articolo n..: 10251036

Product group
  • My-Com precision switches
Housing
  • 16 mm x 56 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
MY-COM D250/S35

Articolo n..: 10238646

Product group
  • My-Com precision switches
Housing
  • 16 mm x 66 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
MY-COM E100/200

Articolo n..: 10223721

Product group
  • My-Com precision switches
Housing
  • 6 mm x 36 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 50
Tempi di consegna
a sua richiesta
MY-COM E100/80

Articolo n..: 10220912

Product group
  • My-Com precision switches
Housing
  • 6 mm x 36 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Tempi di consegna
disponibili immediatamente
MY-COM E75/200

Articolo n..: 10223720

Product group
  • My-Com precision switches
Housing
  • 6 mm x 36 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 50
Tempi di consegna
a sua richiesta
MY-COM E75/80

Articolo n..: 10211158

Product group
  • My-Com precision switches
Housing
  • 6 mm x 36 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Tempi di consegna
a sua richiesta
MY-COM E75N80/L

Articolo n..: 10222682

Product group
  • My-Com precision switches
Housing
  • 6 mm x 47 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • NPN make function (NO)
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Tempi di consegna
disponibili immediatamente
MY-COM E75P/200/L

Articolo n..: 10241446

Product group
  • My-Com precision switches
Housing
  • 6 mm x 47 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 50
Tempi di consegna
disponibili immediatamente
MY-COM E75P80/L

Articolo n..: 10211843

Product group
  • My-Com precision switches
Housing
  • 6 mm x 47 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • PNP make function (NO)
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto