• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Measurement type
  • Repeat accuracy
  • Features
  • Availability

Filtrare per caratteristiche

Activating force

Direction of approach

Type

Dimension

Output circuit/interface

Connection types

Protection class/approvals

Immagine Nome del prodotto Product group Housing Measurement type Repeat accuracy Features Availability
MY-COM G75N/200/L

Articolo n..: 10222701

Product group
  • My-Com precision switches
Housing
  • 8 mm x 28 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 50
Tempi di consegna
disponibili immediatamente
MY-COM G75N/S35L

Articolo n..: 10239283

Product group
  • My-Com precision switches
Housing
  • 8 mm x 38 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 50
Tempi di consegna
a sua richiesta
MY-COM G75N80/L

Articolo n..: 10258550

Product group
  • My-Com precision switches
Housing
  • 8 mm x 28 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • NPN make function (NO)
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Tempi di consegna
disponibili immediatamente
MY-COM G75P/200/L

Articolo n..: 10221003

Product group
  • My-Com precision switches
Housing
  • 8 mm x 28 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 50
Tempi di consegna
disponibili immediatamente
MY-COM G75P/S35L

Articolo n..: 10238397

Product group
  • My-Com precision switches
Housing
  • 8 mm x 38 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 50
Tempi di consegna
disponibili immediatamente
MY-COM G75P80/L

Articolo n..: 10210252

Product group
  • My-Com precision switches
Housing
  • 8 mm x 28 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • PNP make function (NO)
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Tempi di consegna
disponibili immediatamente
MY-COM L75N/S35L

Articolo n..: 10239878

Product group
  • My-Com precision switches
Housing
  • 8 mm x 40 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
MY-COM L75N80/L

Articolo n..: 10222700

Product group
  • My-Com precision switches
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • NPN make function (NO)
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
MY-COM L75P/200/L

Articolo n..: 10222699

Product group
  • My-Com precision switches
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
MY-COM L75P/S35L

Articolo n..: 10238477

Product group
  • My-Com precision switches
Housing
  • 8 mm x 40 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
MY-COM L75P80/L

Articolo n..: 10222703

Product group
  • My-Com precision switches
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • PNP make function (NO)
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
MY-COM M75N/S35

Articolo n..: 10242627

Product group
  • My-Com precision switches
Housing
  • 8 mm x 37 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
MY-COM M75N80

Articolo n..: 10229686

Product group
  • My-Com precision switches
Housing
  • 8 mm x 27 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • NPN make function (NO)
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
MY-COM M75P/S35

Articolo n..: 10124556

Product group
  • My-Com precision switches
Housing
  • 8 mm x 37 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
MY-COM M75P/S35L

Articolo n..: 10119393

Product group
  • My-Com precision switches
Housing
  • 8 mm x 37 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
MY-COM M75P80

Articolo n..: 10229687

Product group
  • My-Com precision switches
Housing
  • 8 mm x 27 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • PNP make function (NO)
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto