• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Measurement type
  • Features
  • Availability

Filtrare per caratteristiche

Field of application

Scanning range

Measurement type

Type

Dimension

Housing version

Connection types

Output circuit/interface

Protection class/approvals

Temperatura d'esercizio

Adjustability

Immagine Nome del prodotto Product group Housing Sensing distance max. Measurement type Features Availability
CFAK 12N1103

Articolo n..: 10164642

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 12 mm x 39 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 0,5 mm
Measurement type
  • Contact with medium
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • 70 °C
  • IP 67
Tempi di consegna
a sua richiesta
CFAK 12N1140/KS35L

Articolo n..: 11039126

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN make function (NO)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
CFAK 12N1140/L

Articolo n..: 11039124

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
CFAK 12N3103

Articolo n..: 11001685

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 12 mm x 39 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 0,5 mm
Measurement type
  • Contact with medium
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • 70 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
CFAK 12N3140/KS35L

Articolo n..: 11045948

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN break function (NC)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
CFAK 12N3140/L

Articolo n..: 11045947

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
CFAK 12P1103

Articolo n..: 10129050

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 12 mm x 39 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 0,5 mm
Measurement type
  • Contact with medium
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • 70 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
CFAK 12P1140/KS35L

Articolo n..: 11017112

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP make function (NO)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
CFAK 12P1140/L

Articolo n..: 11017111

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • 50 °C
  • IP 67
Tempi di consegna
prodotto su ordinazione
CFAK 12P3103

Articolo n..: 10164795

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 12 mm x 39 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 0,5 mm
Measurement type
  • Contact with medium
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • 70 °C
  • IP 67
Tempi di consegna
a sua richiesta
CFAK 12P3140/KS35L

Articolo n..: 11045946

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP break function (NC)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
CFAK 12P3140/L

Articolo n..: 11045945

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
CFAK 18N1100

Articolo n..: 11001673

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Tempi di consegna
disponibili immediatamente
CFAK 18N1200

Articolo n..: 11001668

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Tempi di consegna
a sua richiesta
CFAK 18N3100

Articolo n..: 11001674

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Tempi di consegna
a sua richiesta
CFAK 18N3200

Articolo n..: 11001669

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Tempi di consegna
a sua richiesta
CFAK 18P1100

Articolo n..: 10165163

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Tempi di consegna
disponibili immediatamente
CFAK 18P1200

Articolo n..: 11001670

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Tempi di consegna
a sua richiesta
CFAK 18P3100

Articolo n..: 11001672

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Tempi di consegna
a sua richiesta
CFAK 18P3200

Articolo n..: 11001671

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Tempi di consegna
disponibili immediatamente
CFAK 22U9500/AMP

Articolo n..: 11149600

Product group
  • Frequency sweep sensors
  • designed for reliability
  • Adhesion resistant
Housing
  • 22 mm x 87 mm
  • plastic
  • Liquid level sensor for oil
  • Non-flush
Measurement type
  • Contact with medium
Features
  • Voltage output
  • Connector AMPSEAL 16 3 pin
  • -40 … 85 °C
  • IP 69K
Tempi di consegna
disponibili immediatamente
CFDK 25G1125/KS35LN1

Articolo n..: 11076113

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 2 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
Tempi di consegna
a sua richiesta
CFDK 25G1125/KS35LN3

Articolo n..: 11076114

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
Tempi di consegna
disponibili immediatamente
CFDK 25G1125/KS35LN4

Articolo n..: 11076813

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
Tempi di consegna
a sua richiesta
CFDK 25G1125/KS35LN5

Articolo n..: 11076117

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 12 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
Tempi di consegna
a sua richiesta
CFDK 25G1125/KS35LN6

Articolo n..: 11076115

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
Tempi di consegna
a sua richiesta
CFDK 25G1125/LN1

Articolo n..: 11050682

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 2 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
Tempi di consegna
disponibili immediatamente
CFDK 25G1125/LN3

Articolo n..: 11050683

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
Tempi di consegna
a sua richiesta
CFDK 25G1125/LN4

Articolo n..: 11076814

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
Tempi di consegna
disponibili immediatamente
CFDK 25G1125/LN5

Articolo n..: 11050685

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 12 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto