• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Product group

Emitter / receiver

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Distance to focus

Particular characteristics

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
OR18.EL-NV1P.7BCV

Articolo n..: 11157820

Product group
  • Through beam sensors
  • standard
  • Receiver
Housing
  • 18 mm x 77 mm
  • metal
Sensing distance max.
  • 55 m
Features
  • NPN complementary
  • Cable 4 pin, 2 m
  • -10 … 55 °C
  • IP 67
Tempi di consegna
a sua richiesta
OR18.EL-NV1P.7BO

Articolo n..: 11157819

Product group
  • Through beam sensors
  • standard
  • Receiver
Housing
  • 18 mm x 81,5 mm
  • metal
Sensing distance max.
  • 55 m
Features
  • NPN complementary
  • Connector M12 4 pin
  • -10 … 55 °C
  • IP 67
Tempi di consegna
a sua richiesta
OR18.EL-PV1P.7BCV

Articolo n..: 11157818

Product group
  • Through beam sensors
  • standard
  • Receiver
Housing
  • 18 mm x 77 mm
  • metal
Sensing distance max.
  • 55 m
Features
  • PNP complementary
  • Cable 4 pin, 2 m
  • -10 … 55 °C
  • IP 67
Tempi di consegna
a sua richiesta
OR18.EL-PV1P.7BO

Articolo n..: 11157817

Product group
  • Through beam sensors
  • standard
  • Receiver
Housing
  • 18 mm x 81,5 mm
  • metal
Sensing distance max.
  • 55 m
Features
  • PNP complementary
  • Connector M12 4 pin
  • -10 … 55 °C
  • IP 67
Tempi di consegna
a sua richiesta
OR18.RL-NV1P.7BCV

Articolo n..: 11157787

Product group
  • Retro-reflective sensors
  • standard
Housing
  • 18 mm x 77 mm
  • metal
Sensing distance max.
  • 15 m
Features
  • Pulsed red laser diode
  • NPN complementary
  • Cable 4 pin, 2 m
  • -10 … 55 °C
  • IP 67
Tempi di consegna
a sua richiesta
OR18.RL-NV1P.7BO

Articolo n..: 11157786

Product group
  • Retro-reflective sensors
  • standard
Housing
  • 18 mm x 81,5 mm
  • metal
Sensing distance max.
  • 15 m
Features
  • Pulsed red laser diode
  • NPN complementary
  • Connector M12 4 pin
  • -10 … 55 °C
  • IP 67
Tempi di consegna
a sua richiesta
OR18.RL-PV1P.7BCV

Articolo n..: 11157785

Product group
  • Retro-reflective sensors
  • standard
Housing
  • 18 mm x 77 mm
  • metal
Sensing distance max.
  • 15 m
Features
  • Pulsed red laser diode
  • PNP complementary
  • Cable 4 pin, 2 m
  • -10 … 55 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OR18.RL-PV1P.7BO

Articolo n..: 11157784

Product group
  • Retro-reflective sensors
  • standard
Housing
  • 18 mm x 81,5 mm
  • metal
Sensing distance max.
  • 15 m
Features
  • Pulsed red laser diode
  • PNP complementary
  • Connector M12 4 pin
  • -10 … 55 °C
  • IP 67
Tempi di consegna
a sua richiesta
OR18.TL-ZZZP.7BCV

Articolo n..: 11157840

Product group
  • Through beam sensors
  • standard
  • Emitter
Housing
  • 18 mm x 67 mm
  • metal
Sensing distance max.
  • 55 m
Features
  • Pulsed red laser diode
  • Cable 4 pin, 2 m
  • -10 … 55 °C
  • IP 67
Tempi di consegna
a sua richiesta
OR18.TL-ZZZP.7BO

Articolo n..: 11157829

Product group
  • Through beam sensors
  • standard
  • Emitter
Housing
  • 18 mm x 71,5 mm
  • metal
Sensing distance max.
  • 55 m
Features
  • Pulsed red laser diode
  • Connector M12 4 pin
  • -10 … 55 °C
  • IP 67
Tempi di consegna
a sua richiesta
OR18.ZL-NV1P.7BCV/B013

Articolo n..: 11157806

Product group
  • Diffuse sensors with intensity difference
  • standard
Housing
  • 18 mm x 77 mm
  • metal
Sensing distance max.
  • 10 … 300 mm
Features
  • Pulsed red laser diode
  • NPN complementary
  • Cable 4 pin, 2 m
  • -10 … 55 °C
  • IP 67
Tempi di consegna
a sua richiesta
OR18.ZL-NV1P.7BO/B013

Articolo n..: 11157805

Product group
  • Diffuse sensors with intensity difference
  • standard
Housing
  • 18 mm x 81,5 mm
  • metal
Sensing distance max.
  • 10 … 300 mm
Features
  • Pulsed red laser diode
  • NPN complementary
  • Connector M12 4 pin
  • -10 … 55 °C
  • IP 67
Tempi di consegna
a sua richiesta
OR18.ZL-PV1P.7BCV/B013

Articolo n..: 11157803

Product group
  • Diffuse sensors with intensity difference
  • standard
Housing
  • 18 mm x 77 mm
  • metal
Sensing distance max.
  • 10 … 300 mm
Features
  • Pulsed red laser diode
  • PNP complementary
  • Cable 4 pin, 2 m
  • -10 … 55 °C
  • IP 67
Tempi di consegna
a sua richiesta
OR18.ZL-PV1P.7BO/B013

Articolo n..: 11157802

Product group
  • Diffuse sensors with intensity difference
  • standard
Housing
  • 18 mm x 81,5 mm
  • metal
Sensing distance max.
  • 10 … 300 mm
Features
  • Pulsed red laser diode
  • PNP complementary
  • Connector M12 4 pin
  • -10 … 55 °C
  • IP 67
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto