• Bild
  • Produktname
  • Produktgruppe
  • Gehäuse
  • Reichweite max.
  • Features

Nach Eigenschaften filtern

Product group

Emitter / receiver

Scanning range

Light source

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Particular characteristics

Bild Produktname Produktgruppe Gehäuse Reichweite max. Features
FECK 07N6901

Artikelnr.: 10152095

Product group
  • Through beam sensors
  • subminiatura
  • Receiver
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • NPN
  • Cable rear side, 2 m
  • -20 … 50 °C
  • IP 65
Lieferzeit
disponibili immediatamente
Anfragen
FECK 07N6901/KS35A

Artikelnr.: 10152097

Product group
  • Through beam sensors
  • subminiatura
  • Receiver
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • NPN
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Lieferzeit
a sua richiesta
Anfragen
FECK 07P6901

Artikelnr.: 10151068

Product group
  • Through beam sensors
  • subminiatura
  • Receiver
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • PNP
  • Cable rear side, 2 m
  • -20 … 50 °C
  • IP 65
Lieferzeit
disponibili immediatamente
Anfragen
FECK 07P6901/KS35A

Artikelnr.: 10151070

Product group
  • Through beam sensors
  • subminiatura
  • Receiver
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • PNP
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Lieferzeit
a sua richiesta
Anfragen
FEDK 07N6901

Artikelnr.: 10152096

Product group
  • Through beam sensors
  • subminiatura
  • Receiver
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • NPN
  • Cable bottom side, 2 m
  • -20 … 50 °C
  • IP 65
Lieferzeit
a sua richiesta
Anfragen
FEDK 07N6901/KS35A

Artikelnr.: 10152098

Product group
  • Through beam sensors
  • subminiatura
  • Receiver
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • NPN
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Lieferzeit
a sua richiesta
Anfragen
FEDK 07P6901

Artikelnr.: 10151069

Product group
  • Through beam sensors
  • subminiatura
  • Receiver
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • PNP
  • Cable bottom side, 2 m
  • -20 … 50 °C
  • IP 65
Lieferzeit
a sua richiesta
Anfragen
FEDK 07P6901/KS35A

Artikelnr.: 10151071

Product group
  • Through beam sensors
  • subminiatura
  • Receiver
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 2 m
Features
  • PNP
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Lieferzeit
disponibili immediatamente
Anfragen
FHCK 07N6901

Artikelnr.: 10152083

Product group
  • Diffuse sensors with background suppression
  • subminiatura
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • NPN
  • Cable rear side, 2 m
  • -20 … 50 °C
  • IP 65
Lieferzeit
a sua richiesta
Anfragen
FHCK 07N6901/KS35A

Artikelnr.: 10152085

Product group
  • Diffuse sensors with background suppression
  • subminiatura
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • NPN
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Anfragen
FHCK 07P6901

Artikelnr.: 10148791

Product group
  • Diffuse sensors with background suppression
  • subminiatura
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • PNP
  • Cable rear side, 2 m
  • -20 … 50 °C
  • IP 65
Anfragen
FHCK 07P6901/KS35A

Artikelnr.: 10149511

Product group
  • Diffuse sensors with background suppression
  • subminiatura
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • PNP
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Anfragen
FHDK 04G6101

Artikelnr.: 10162790

Product group
  • Diffuse sensors with background suppression
  • subminiatura
Housing
  • 4 mm x 44,8 mm
  • plastic
Sensing distance max.
  • 30 mm ±2 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Cable 3 pin, 2 m
  • -10 … 50 °C
  • IP 65
Anfragen
FHDK 04G6101/KS35A

Artikelnr.: 10162791

Product group
  • Diffuse sensors with background suppression
  • subminiatura
Housing
  • 4 mm x 44,8 mm
  • plastic
Sensing distance max.
  • 30 mm ±2 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Flylead connector M8 4 pin, L=200 mm
  • -10 … 50 °C
  • IP 65
Anfragen
FHDK 04G6102

Artikelnr.: 10162786

Product group
  • Diffuse sensors with background suppression
  • subminiatura
Housing
  • 4 mm x 44,8 mm
  • plastic
Sensing distance max.
  • 50 mm -3 mm / +5 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Cable 3 pin, 2 m
  • -10 … 50 °C
  • IP 65
Anfragen
FHDK 04G6102/KS35A

Artikelnr.: 10162787

Product group
  • Diffuse sensors with background suppression
  • subminiatura
Housing
  • 4 mm x 44,8 mm
  • plastic
Sensing distance max.
  • 50 mm -3 mm / +5 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Flylead connector M8 4 pin, L=200 mm
  • -10 … 50 °C
  • IP 65
Anfragen
FHDK 04G6111

Artikelnr.: 10162792

Product group
  • Diffuse sensors with background suppression
  • subminiatura
Housing
  • 4 mm x 44,8 mm
  • plastic
Sensing distance max.
  • 30 mm ±2 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Cable 3 pin, 2 m
  • -10 … 50 °C
  • IP 65
Anfragen
FHDK 04G6111/KS35A

Artikelnr.: 10162793

Product group
  • Diffuse sensors with background suppression
  • subminiatura
Housing
  • 4 mm x 44,8 mm
  • plastic
Sensing distance max.
  • 30 mm ±2 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Flylead connector M8 4 pin, L=200 mm
  • -10 … 50 °C
  • IP 65
Anfragen
FHDK 04G6112

Artikelnr.: 10162788

Product group
  • Diffuse sensors with background suppression
  • subminiatura
Housing
  • 4 mm x 44,8 mm
  • plastic
Sensing distance max.
  • 50 mm -3 mm / +5 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Cable 3 pin, 2 m
  • -10 … 50 °C
  • IP 65
Anfragen
FHDK 04G6112/KS35A

Artikelnr.: 10162789

Product group
  • Diffuse sensors with background suppression
  • subminiatura
Housing
  • 4 mm x 44,8 mm
  • plastic
Sensing distance max.
  • 50 mm -3 mm / +5 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Flylead connector M8 4 pin, L=200 mm
  • -10 … 50 °C
  • IP 65
Anfragen
FHDK 07N6901

Artikelnr.: 10152084

Product group
  • Diffuse sensors with background suppression
  • subminiatura
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • NPN
  • Cable bottom side, 2 m
  • -20 … 50 °C
  • IP 65
Anfragen
FHDK 07N6901/KS35A

Artikelnr.: 10152086

Product group
  • Diffuse sensors with background suppression
  • subminiatura
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • NPN
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Anfragen
FHDK 07P6901

Artikelnr.: 10148792

Product group
  • Diffuse sensors with background suppression
  • subminiatura
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • PNP
  • Cable bottom side, 2 m
  • -20 … 50 °C
  • IP 65
Anfragen
FHDK 07P6901/KS35A

Artikelnr.: 10149512

Product group
  • Diffuse sensors with background suppression
  • subminiatura
Housing
  • 8 mm x 16,2 mm
  • plastic
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • PNP
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Anfragen
FNCK 07N6910

Artikelnr.: 11079281

Produktgruppe
  • SmartReflect Lichtschranken
  • Subminiatur
Gehäuse
  • 8 mm x 16,2 mm
  • Kunststoff
Reichweite max.
  • 17 … 45 mm
Features
  • Rotlicht-Diode gepulst
  • NPN
  • Kabel hinten 4-Pol, 2 m
  • -20 … 50 °C
  • IP 65
Anfragen
FNCK 07N6910/KS35A

Artikelnr.: 11079282

Produktgruppe
  • SmartReflect Lichtschranken
  • Subminiatur
Gehäuse
  • 8 mm x 16,2 mm
  • Kunststoff
Reichweite max.
  • 17 … 45 mm
Features
  • Rotlicht-Diode gepulst
  • NPN
  • Kabelstecker M8 4-Pol, L=200 mm
  • -20 … 50 °C
  • IP 65
Anfragen
FNCK 07P6910

Artikelnr.: 11079283

Produktgruppe
  • SmartReflect Lichtschranken
  • Subminiatur
Gehäuse
  • 8 mm x 16,2 mm
  • Kunststoff
Reichweite max.
  • 17 … 45 mm
Features
  • Rotlicht-Diode gepulst
  • PNP
  • Kabel hinten 4-Pol, 2 m
  • -20 … 50 °C
  • IP 65
Anfragen
FNCK 07P6910/KS35A

Artikelnr.: 11079284

Produktgruppe
  • SmartReflect Lichtschranken
  • Subminiatur
Gehäuse
  • 8 mm x 16,2 mm
  • Kunststoff
Reichweite max.
  • 17 … 45 mm
Features
  • Rotlicht-Diode gepulst
  • PNP
  • Kabelstecker M8 4-Pol, L=200 mm
  • -20 … 50 °C
  • IP 65
Anfragen
FNDK 07N6910

Artikelnr.: 11079285

Produktgruppe
  • SmartReflect Lichtschranken
  • Subminiatur
Gehäuse
  • 8 mm x 16,2 mm
  • Kunststoff
Reichweite max.
  • 17 … 45 mm
Features
  • Rotlicht-Diode gepulst
  • NPN
  • Kabel unten 4-Pol, 2 m
  • -20 … 50 °C
  • IP 65
Anfragen
FNDK 07N6910/KS35A

Artikelnr.: 11079286

Produktgruppe
  • SmartReflect Lichtschranken
  • Subminiatur
Gehäuse
  • 8 mm x 16,2 mm
  • Kunststoff
Reichweite max.
  • 17 … 45 mm
Features
  • Rotlicht-Diode gepulst
  • NPN
  • Kabelstecker M8 4-Pol, L=200 mm
  • -20 … 50 °C
  • IP 65
Anfragen

Sie haben nicht das gefunden, wonach Sie gesucht haben?

Nach oben