• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Product group

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Distance to focus

Particular characteristics

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
O300H.RP-GW1B.PVCV

Articolo n..: 11127716

Product group
  • Retro-reflective sensors
  • hygiene
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O300H.RP-GW1B.PVNV

Articolo n..: 11157327

Product group
  • Retro-reflective sensors
  • hygiene
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300H.RP.T-GW1J.PVCV

Articolo n..: 11157335

Product group
  • Retro-reflective sensors
  • hygiene
  • Transparency object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O300H.RP.T-GW1J.PVNV

Articolo n..: 11157337

Product group
  • Retro-reflective sensors
  • hygiene
  • Transparency object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O300W.GL-GW1J.PVN

Articolo n..: 11171770

Product group
  • Diffuse sensors with background suppression
  • lavaggio
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O300W.GP-GW1J.PVN

Articolo n..: 11127755

Product group
  • Diffuse sensors with background suppression
  • lavaggio
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O300W.RP-GW1B.PVN

Articolo n..: 11127720

Product group
  • Retro-reflective sensors
  • lavaggio
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300W.RP.T-GW1J.PVN

Articolo n..: 11157338

Product group
  • Retro-reflective sensors
  • lavaggio
  • Transparency object detection
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O500H.RP-GW1B.PVCV

Articolo n..: 11107831

Product group
  • Retro-reflective sensors
  • hygiene
Housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 7,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O500H.RP-GW1B.PVOV

Articolo n..: 11107832

Product group
  • Retro-reflective sensors
  • hygiene
Housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 7,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O500H.RP.T-GW1J.PVCV

Articolo n..: 11157354

Product group
  • Retro-reflective sensors
  • hygiene
  • Transparency object detection
Housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O500H.RP.T-GW1J.PVOV

Articolo n..: 11157356

Product group
  • Retro-reflective sensors
  • hygiene
  • Transparency object detection
Housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O500W.GP-GW1J.PVO

Articolo n..: 11125092

Product group
  • Diffuse sensors with background suppression
  • lavaggio
Housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O500W.GP-GW1J.PVO/H002

Articolo n..: 11137000

Product group
  • Diffuse sensors with background suppression
  • lavaggio
Housing
  • 20,2 mm x 47,9 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O500W.RP-GW1B.PVO

Articolo n..: 11107745

Product group
  • Retro-reflective sensors
  • lavaggio
Housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 7,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O500W.RP-GW1B.PVO/H002

Articolo n..: 11125066

Product group
  • Retro-reflective sensors
  • lavaggio
Housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 7,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O500W.RP.T-GW1J.PVO

Articolo n..: 11157357

Product group
  • Retro-reflective sensors
  • lavaggio
  • Transparency object detection
Housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 5,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto