• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Circuito di uscita

Protection class/approvals

Temperatura d'esercizio

Particular characteristics

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
IFBR 06N13T1/S14L-9

Articolo n..: 11014578

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 06N33T1/S14L-9

Articolo n..: 11014579

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 06P13T1/S14L-9

Articolo n..: 11014574

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 06P33T1/S14L-9

Articolo n..: 11014576

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 11N17T1/S14L-9

Articolo n..: 11014593

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 11N37T1/L-9

Articolo n..: 11014611

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 54 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 11N37T1/S14L-9

Articolo n..: 11014594

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 11P17T1/S14L-9

Articolo n..: 11014590

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 11P37T1/L-9

Articolo n..: 11014609

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 54 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 11P37T1/S14L-9

Articolo n..: 11014592

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 17N13T1/L-9

Articolo n..: 11014623

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 17N13T1/S14L-9

Articolo n..: 11014606

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 17N17T1/L-9

Articolo n..: 11014618

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 17N17T1/S14L-9

Articolo n..: 11014602

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 17N33T1/S14L-9

Articolo n..: 11014607

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 17N37T1/S14L-9

Articolo n..: 11014603

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 17P13T1/L-9

Articolo n..: 11014620

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 17P13T1/S14L-9

Articolo n..: 11014604

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 17P17T1/L-9

Articolo n..: 11014616

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • PNP make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 17P17T1/S14L-9

Articolo n..: 11014600

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 17P33T1/L-9

Articolo n..: 11014622

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 17P33T1/S14L-9

Articolo n..: 11014605

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 17P37T1/S14L-9

Articolo n..: 11014601

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente

Non hai trovato quello che cercavi?

In alto