• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Circuito di uscita

Protection class/approvals

Temperatura d'esercizio

Particular characteristics

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
IFRM 18N17M1/PL

Articolo n..: 11013679

Product group
  • Inductive proximity switch
  • outdoor
Housing
  • 18 mm x 50 mm
  • metal
  • Outdoor design
  • Flush
Sensing distance max.
  • 10 mm
Features
  • NPN make function (NO)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 18N17M1/S14L

Articolo n..: 11013675

Product group
  • Inductive proximity switch
  • outdoor
Housing
  • 18 mm x 60 mm
  • metal
  • Outdoor design
  • Flush
Sensing distance max.
  • 10 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 18N37M1/PL

Articolo n..: 11013680

Product group
  • Inductive proximity switch
  • outdoor
Housing
  • 18 mm x 50 mm
  • metal
  • Outdoor design
  • Flush
Sensing distance max.
  • 10 mm
Features
  • NPN break function (NC)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 18N37M1/S14L

Articolo n..: 11013676

Product group
  • Inductive proximity switch
  • outdoor
Housing
  • 18 mm x 60 mm
  • metal
  • Outdoor design
  • Flush
Sensing distance max.
  • 10 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 18P17M1/PL

Articolo n..: 11013677

Product group
  • Inductive proximity switch
  • outdoor
Housing
  • 18 mm x 50 mm
  • metal
  • Outdoor design
  • Flush
Sensing distance max.
  • 10 mm
Features
  • PNP make function (NO)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18P17M1/S14L

Articolo n..: 11013673

Product group
  • Inductive proximity switch
  • outdoor
Housing
  • 18 mm x 60 mm
  • metal
  • Outdoor design
  • Flush
Sensing distance max.
  • 10 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 18P37M1/PL

Articolo n..: 11013678

Product group
  • Inductive proximity switch
  • outdoor
Housing
  • 18 mm x 50 mm
  • metal
  • Outdoor design
  • Flush
Sensing distance max.
  • 10 mm
Features
  • PNP break function (NC)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 18P37M1/S14L

Articolo n..: 11013674

Product group
  • Inductive proximity switch
  • outdoor
Housing
  • 18 mm x 60 mm
  • metal
  • Outdoor design
  • Flush
Sensing distance max.
  • 10 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IR06.P03S-F40.NC1Z.7SCV

Articolo n..: 11148708

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 40 mm
  • stainless steel
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 3 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR06.P03S-F40.NO1Z.7SCV

Articolo n..: 11148685

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 40 mm
  • stainless steel
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 3 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR06.P03S-F40.PC1Z.7SCV

Articolo n..: 11148739

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 40 mm
  • stainless steel
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 3 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR06.P03S-F40.PO1Z.7SCV

Articolo n..: 11148719

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 40 mm
  • stainless steel
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 3 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IR06.P03S-F46.NC1Z.7SL

Articolo n..: 11148711

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 3 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR06.P03S-F46.NO1Z.7SL

Articolo n..: 11148689

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 3 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR06.P03S-F46.PC1Z.7SL

Articolo n..: 11148740

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 3 mm
Features
  • PNP break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IR06.P03S-F46.PO1Z.7SL

Articolo n..: 11148736

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 3 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IR06.P06S-N40.NC1Z.7SCV

Articolo n..: 11148702

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 40 mm
  • stainless steel
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR06.P06S-N40.NO1Z.7SCV

Articolo n..: 11148683

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 40 mm
  • stainless steel
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR06.P06S-N40.PC1Z.7SCV

Articolo n..: 11148737

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 40 mm
  • stainless steel
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR06.P06S-N40.PO1Z.7SCV

Articolo n..: 11148714

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 40 mm
  • stainless steel
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR06.P06S-N46.NC1Z.7SL

Articolo n..: 11148705

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR06.P06S-N46.NO1Z.7SL

Articolo n..: 11148684

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR06.P06S-N46.PC1Z.7SL

Articolo n..: 11148738

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • PNP break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IR06.P06S-N46.PO1Z.7SL

Articolo n..: 11148717

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR08.P03S-F40.NC1Z.7SCV

Articolo n..: 11148764

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 40 mm
  • stainless steel
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 3 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR08.P03S-F40.NO1Z.7SCV

Articolo n..: 11148749

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 40 mm
  • stainless steel
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 3 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR08.P03S-F40.PC1Z.7SCV

Articolo n..: 11148790

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 40 mm
  • stainless steel
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 3 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR08.P03S-F40.PO1Z.7SCV

Articolo n..: 11148775

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 40 mm
  • stainless steel
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 3 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IR08.P03S-F46.NC1Z.7SL

Articolo n..: 11148766

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 3 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IR08.P03S-F46.NO1Z.7SL

Articolo n..: 11148760

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 3 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto