• Imagen
  • Nombre del producto
  • Measurement technology
  • Function
  • Features

filtrar por características

Measurement technology

Function

Compliance and approvals

Imagen Nombre del producto Measurement technology Function Features
U300.D50-DPMJ.72N

Artículo no..: 11219488

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Consultar
U300.P50-GP1J.72N

Artículo no..: 11219506

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Consultar
U300.P50-GP2J.72N

Artículo no..: 11219504

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Consultar
U300.R50-GP1J.72N

Artículo no..: 11219508

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Consultar
U500.DA0.2-IA1B.72F

Artículo no..: 11200630

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Consultar
U500.DA0.2-IAMJ.72F

Artículo no..: 11200625

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Consultar
U500.DA0.2-UA1B.72F

Artículo no..: 11200629

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Consultar
U500.DA0.2-UAMJ.72F

Artículo no..: 11200623

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Consultar
U500.DA5.2-UAMJ.72F

Artículo no..: 11707836

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Consultar
U500.PA0.2-GP1J.72F

Artículo no..: 11200632

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Consultar
U500.PA0.2-GP2J.72F

Artículo no..: 11200633

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Consultar
UR18.DA0.2-IA1B.9SF

Artículo no..: 11200642

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Consultar
UR18.DA0.2-IAMJ.9SF

Artículo no..: 11200640

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Consultar
UR18.DA0.2-UA1B.9SF

Artículo no..: 11200641

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Consultar
UR18.DA0.2-UAMJ.9SF

Artículo no..: 11200639

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Consultar
UR18.DA5.2-IA1B.9SF

Artículo no..: 11221525

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Consultar
UR18.DA5.2-IAMJ.9SF

Artículo no..: 11213065

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Consultar
UR18.DA5.2-UA1B.9SF

Artículo no..: 11221604

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Consultar
UR18.DA5.2-UAMJ.9SF

Artículo no..: 11220939

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Consultar
UR18.PA0.2-GP1J.9SF

Artículo no..: 11200644

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Consultar
UR18.PA0.2-GP2J.9SF

Artículo no..: 11200645

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Consultar
CombiPress PFMH
Consultar
CombiPress PFMN
Consultar
PBMH
Consultar
PBMH autoclavable
Consultar
PP20H
Consultar
PBMN flush
Consultar
CleverLevel LBFH Measurement technology
  • Interruptores de nivel CleverLevel (Frequency Sweep)
Function
  • Point level detection
Features
  • diseño higiénico
  • IO-Link
  • dos salidas de conmutación
  • qTeach
  • LED multicolor
  • ATEX
Consultar
CleverLevel LBFI Measurement technology
  • Interruptores de nivel CleverLevel (Frequency Sweep)
Function
  • Point level detection
Features
  • conexiones estándares
  • IO-Link
  • dos salidas de conmutación
  • qTeach
  • LED multicolor
  • ATEX
Consultar
CleverLevel LBFS Measurement technology
  • Interruptores de nivel CleverLevel (Frequency Sweep)
Function
  • Point level detection
Features
  • universal use
  • sliding connection
  • altas temperaturas de proceso
  • LED unicolor
  • ATEX
Consultar

¿No encontró lo que buscaba?

Hasta la cima