• 영상
  • 상품명
  • Product group
  • Dimension
  • Housing
  • Sensing distance max.
  • Features
  • Availability

속성으로 필터링

Product group

Scanning range

Type

Housing version

Dimension

Housing length

Connection types

Protection class/approvals

Output circuit

Operating temperature

Particular characteristics

Adjustability

영상 상품명 Product group Dimension Housing Sensing distance max. Features Availability
IF08.D02S-F16.UA1Z.7WCU

제품번호: 11173270

Product group
  • Inductive distance sensors
  • subminiature
Dimension
  • 8 mm
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Cable PUR, 2 m
  • 10 … 60 °C
  • IP 67
배달 시간
요청 시
문의
IF08.D02S-F16.UA1Z.7WCV

제품번호: 11173193

Product group
  • Inductive distance sensors
  • subminiature
Dimension
  • 8 mm
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Cable PVC, 2 m
  • 10 … 60 °C
  • IP 67
배달 시간
요청 시
문의
IF08.D02S-F16.UA1Z.7WLV

제품번호: 11173266

Product group
  • Inductive distance sensors
  • subminiature
Dimension
  • 8 mm
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Flylead connector PVC M8, L=200 mm
  • 10 … 60 °C
  • IP 67
배달 시간
요청 시
문의
IF08.D02S-F16.UA1Z.7WMV

제품번호: 11181523

Product group
  • Inductive distance sensors
  • subminiature
Dimension
  • 8 mm
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Flylead connector PVC M5, L=200 mm
  • 10 … 60 °C
  • IP 67
배달 시간
요청 시
문의
IF08.D03L-Q25.GP1I.7VCU

제품번호: 11214892

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Cable PUR, 2 m
  • -20 … 70 °C
  • IP 67
배달 시간
요청 시
문의
IF08.D03L-Q25.GP1I.7VNU

제품번호: 11244232

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Flylead connector PUR M8, L=200 mm
  • -20 … 70 °C
  • IP 67
배달 시간
요청 시
문의
IF08.D03L-Q25.UA1E.7VCU

제품번호: 11214891

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable PUR, 2 m
  • -20 … 70 °C
  • IP 67
배달 시간
요청 시
문의
IF08.D03L-Q25.UA1E.7VNU

제품번호: 11244231

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Flylead connector PUR M8, L=200 mm
  • -20 … 70 °C
  • IP 67
배달 시간
요청 시
문의
IF250.D12L-N52.GP1I.71CV

제품번호: 11705030

Product group
  • Inductive proximity switch
Dimension
  • 25 mm
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 6 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IPRM 12I9504/S14

제품번호: 11017454

Product group
  • High precision analog sensors
  • high precision
Dimension
  • 12 mm
Housing
  • 12 mm x 90 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0,5 … 1,5 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
배달 시간
요청 시
문의
IPRM 12I9505/S14

제품번호: 10128566

Product group
  • High precision analog sensors
  • high precision
Dimension
  • 12 mm
Housing
  • 12 mm x 90 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
배달 시간
요청 시
문의
IPRM 12I9506/S14

제품번호: 11017453

Product group
  • High precision analog sensors
  • high precision
Dimension
  • 12 mm
Housing
  • 12 mm x 90 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
배달 시간
요청 시
문의
IR06.D03L-F46.GP1I.7SL

제품번호: 11193946

Product group
  • Inductive distance sensors
Dimension
  • 6,5 mm
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M8
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR06.D03L-Q40.UA1Z.7SCV

제품번호: 11174154

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 6,5 mm
Housing
  • 6,5 mm x 40 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR06.D03L-Q46.UA1T.7SL

제품번호: 11176070

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 6,5 mm
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Connector M8
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR06.D03L-Q46.UA1Z.7SL

제품번호: 11174153

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 6,5 mm
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Connector M8
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR06.D03S-Q22.UA1Z.7SCV

제품번호: 11144078

Product group
  • Inductive distance sensors
  • subminiature
Dimension
  • 6,5 mm
Housing
  • 6,5 mm x 22 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR06.D03S-Q30.UA1Z.7SCV

제품번호: 11144090

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 6,5 mm
Housing
  • 6,5 mm x 30 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
배달 시간
요청 시
문의
IR06.D03S-Q46.IA1Z.7SL

제품번호: 11141032

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 6,5 mm
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Current output
  • Connector M8
  • -10 … 70 °C
  • IP 67
배달 시간
요청 시
문의
IR06.D03S-Q46.UA1Z.7SL

제품번호: 11137807

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 6,5 mm
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Connector M8
  • -10 … 70 °C
  • IP 67
배달 시간
요청 시
문의
IR08.D02S-F40.UA1Z.7SCV

제품번호: 11130472

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 40 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
배달 시간
요청 시
문의
IR08.D02S-F46.UA1Z.7SL

제품번호: 11123872

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Connector M8
  • -10 … 70 °C
  • IP 67
배달 시간
요청 시
문의
IR08.D03L-F46.GP1I.7SL

제품번호: 11193947

Product group
  • Inductive distance sensors
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M8
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR08.D03L-Q46.UA1T.7SL

제품번호: 11175999

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Connector M8
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR08.D03L-Q46.UA1Z.7SL

제품번호: 11141038

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Connector M8
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR08.D03S-Q22.UA1Z.7SCV

제품번호: 11141036

Product group
  • Inductive distance sensors
  • subminiature
Dimension
  • 8 mm
Housing
  • 8 mm x 22 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IR08.D03S-Q30.UA1Z.7SCV

제품번호: 11141037

Product group
  • Inductive distance sensors
Dimension
  • 8 mm
Housing
  • 8 mm x 30 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
배달 시간
요청 시
문의
IR08.D03S-Q40.UA1Z.7SCV

제품번호: 11130473

Product group
  • Inductive distance sensors
Dimension
  • 8 mm
Housing
  • 8 mm x 40 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
배달 시간
요청 시
문의
IR08.D03S-Q46.IA1Z.7SL

제품번호: 11141034

Product group
  • Inductive distance sensors
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Current output
  • Connector M8
  • -10 … 70 °C
  • IP 67
배달 시간
요청 시
문의
IR08.D03S-Q46.UA1Z.7SL

제품번호: 11123873

Product group
  • Inductive distance sensors
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Connector M8
  • -10 … 70 °C
  • IP 67
배달 시간
요청 시
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로