• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

속성으로 필터링

Type

Scanning range

Dimension

Longueur du boîtier

Housing version

Mounting type

Connection types

Output circuit

Protection class/approvals

Operating temperature

Particular characteristics

Adjustability

영상 상품명 Product group Housing Sensing distance max. Features Availability
IF08.D03L-Q25.GP1I.7VCU

제품번호: 11214892

Product group
  • Inductive distance sensors
  • miniature
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Cable PUR, 2 m
  • -20 … 70 °C
  • IP 67
배달 시간
요청 시
문의
IFBR 06N13T1/S14L-9

제품번호: 11014578

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
배달 시간
요청 시
문의
IFBR 06N33T1/S14L-9

제품번호: 11014579

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
배달 시간
요청 시
문의
IFBR 06P13T1/S14L-9

제품번호: 11014574

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
배달 시간
요청 시
문의
IFBR 06P33T1/S14L-9

제품번호: 11014576

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
배달 시간
요청 시
문의
IFBR 11N17T1/S14L-9

제품번호: 11014593

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
배달 시간
요청 시
문의
IFBR 11N37T1/L-9

제품번호: 11014611

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 54 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
배달 시간
요청 시
문의
IFBR 11N37T1/S14L-9

제품번호: 11014594

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
배달 시간
요청 시
문의
IFBR 11P17T1/S14L-9

제품번호: 11014590

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
배달 시간
요청 시
문의
IFBR 11P37T1/L-9

제품번호: 11014609

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 54 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
배달 시간
요청 시
문의
IFBR 11P37T1/S14L-9

제품번호: 11014592

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
배달 시간
요청 시
문의
IFBR 17N13T1/L-9

제품번호: 11014623

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
배달 시간
요청 시
문의
IFBR 17N13T1/S14L-9

제품번호: 11014606

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
배달 시간
요청 시
문의
IFBR 17N17T1/L-9

제품번호: 11014618

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
배달 시간
요청 시
문의
IFBR 17N17T1/S14L-9

제품번호: 11014602

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
배달 시간
요청 시
문의
IFBR 17N33T1/S14L-9

제품번호: 11014607

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
배달 시간
요청 시
문의
IFBR 17N37T1/S14L-9

제품번호: 11014603

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
배달 시간
요청 시
문의
IFBR 17P13T1/L-9

제품번호: 11014620

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
배달 시간
요청 시
문의
IFBR 17P13T1/S14L-9

제품번호: 11014604

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
배달 시간
요청 시
문의
IFBR 17P17T1/L-9

제품번호: 11014616

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • PNP make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
배달 시간
요청 시
문의
IFBR 17P17T1/S14L-9

제품번호: 11014600

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
배달 시간
요청 시
문의
IFBR 17P33T1/L-9

제품번호: 11014622

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
배달 시간
요청 시
문의
IFBR 17P33T1/S14L-9

제품번호: 11014605

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
배달 시간
요청 시
문의
IFBR 17P37T1/S14L-9

제품번호: 11014601

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
배달 시간
요청 시
문의
IFFM 04N1501/O1L

제품번호: 10140708

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IFFM 04N3501/O1L

제품번호: 10142682

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IFFM 04P1501/O1L

제품번호: 10140707

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IFFM 04P3501/O1L

제품번호: 10142681

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IFFM 06N15A1/O1L

제품번호: 10146224

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 6 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의
IFFM 06N15A3/O1L

제품번호: 10146220

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
배달 시간
요청 시
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로