• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

속성으로 필터링

Product group

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Distance to focus

Beam type

Particular characteristics

영상 상품명 Product group Housing Sensing distance max. Features Availability
OT300.DL-UBZZB.72CU

제품번호: 11240056

Product group
  • Distance sensors
  • miniature
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • Analog 0 ... 10 VDC
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
배달 시간
요청 시
문의
OT300.DL-UBZZB.72N

제품번호: 11240055

Product group
  • Distance sensors
  • miniature
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • Analog 0 ... 10 VDC
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
배달 시간
요청 시
문의
OT300.GL-GLZZJ.72CU

제품번호: 11240058

Product group
  • Diffuse sensors with background suppression
  • miniature
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
배달 시간
요청 시
문의
OT300.GL-GLZZJ.72N

제품번호: 11240057

Product group
  • Diffuse sensors with background suppression
  • miniature
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
배달 시간
요청 시
문의
OT300.GL-NLNVT.72CU

제품번호: 11250343

Product group
  • Diffuse sensors with background suppression
  • miniature
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • NPN
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
배달 시간
요청 시
문의
OT300.GL-NLNVT.72N

제품번호: 11250342

Product group
  • Diffuse sensors with background suppression
  • miniature
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • NPN
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
배달 시간
요청 시
문의
OT300.GL-PLPVT.72CU

제품번호: 11250341

Product group
  • Diffuse sensors with background suppression
  • miniature
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • PNP
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
배달 시간
요청 시
문의
OT300.GL-PLPVT.72N

제품번호: 11250340

Product group
  • Diffuse sensors with background suppression
  • miniature
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
배달 시간
요청 시
문의
OT300.SL-GDZZJ.72CU

제품번호: 11240070

Product group
  • SmartReflect Light barriers
  • miniature
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 400 mm … 1800 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
배달 시간
요청 시
문의
OT300.SL-GDZZJ.72N

제품번호: 11240059

Product group
  • SmartReflect Light barriers
  • miniature
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 400 mm … 1800 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
배달 시간
요청 시
문의
OT300.SL-NDNVT.72CU

제품번호: 11250347

Product group
  • SmartReflect Light barriers
  • miniature
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 400 mm … 1800 mm
Features
  • Pulsed red laser diode
  • NPN
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
배달 시간
요청 시
문의
OT300.SL-NDNVT.72N

제품번호: 11250346

Product group
  • SmartReflect Light barriers
  • miniature
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 400 mm … 1800 mm
Features
  • Pulsed red laser diode
  • NPN
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
배달 시간
요청 시
문의
OT300.SL-PDPVT.72CU

제품번호: 11250345

Product group
  • SmartReflect Light barriers
  • miniature
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 400 mm … 1800 mm
Features
  • Pulsed red laser diode
  • PNP
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
배달 시간
요청 시
문의
OT300.SL-PDPVT.72N

제품번호: 11250344

Product group
  • SmartReflect Light barriers
  • miniature
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 400 mm … 1800 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
배달 시간
요청 시
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로