|
|
O300.SP.T-GW1J.72CU
제품번호: 11136905
|
Product group
- SmartReflect Light barriers
- transparent detection
- Transparency object detection
|
Housing
- 12,9 mm x 32,3 mm
- plastic
|
Sensing distance max.
|
Features
- Pulsed PinPoint LED
- Push-pull
- Cable 4 pin, 2 m
- -25 … 60 °C
- IP 67
|
배달 시간
|
|
|
|
|
|
O300.SP.T-GW1J.72N
제품번호: 11136906
|
Product group
- SmartReflect Light barriers
- transparent detection
- Transparency object detection
|
Housing
- 12,9 mm x 32,3 mm
- plastic
|
Sensing distance max.
|
Features
- Pulsed PinPoint LED
- Push-pull
- Connector M8 4 pin
- -25 … 60 °C
- IP 67
|
배달 시간
|
|
|
|
|
|
O300H.RP.T-GW1J.PVCV
제품번호: 11157335
|
Product group
- Retro-reflective sensors
- hygiene
- Transparency object detection
|
Housing
- 16,5 mm x 34,6 mm
- stainless steel
- Hygienic design
|
Sensing distance max.
|
Features
- Pulsed PinPoint LED
- Push-pull
- Cable 4 pin, 2 m
- -25 … 60 °C
- IP 68/69K & proTect+
|
배달 시간
|
|
|
|
|
|
O300H.RP.T-GW1J.PVNV
제품번호: 11157337
|
Product group
- Retro-reflective sensors
- hygiene
- Transparency object detection
|
Housing
- 16,5 mm x 34,6 mm
- stainless steel
- Hygienic design
|
Sensing distance max.
|
Features
- Pulsed PinPoint LED
- Push-pull
- Flylead connector M8, L=200 mm
- -25 … 60 °C
- IP 68/69K & proTect+
|
배달 시간
|
|
|
|
|
|
O300H.SP.T-GW1J.PVCV
제품번호: 11136925
|
Product group
- SmartReflect Light barriers
- hygiene
- Transparency object detection
|
Housing
- 16,5 mm x 34,6 mm
- stainless steel
- Hygienic design
|
Sensing distance max.
|
Features
- Pulsed PinPoint LED
- Push-pull
- Cable 4 pin, 2 m
- -25 … 60 °C
- IP 68/69K & proTect+
|
배달 시간
|
|
|
|
|
|
O300H.SP.T-GW1J.PVNV
제품번호: 11136926
|
Product group
- SmartReflect Light barriers
- hygiene
- Transparency object detection
|
Housing
- 16,5 mm x 34,6 mm
- stainless steel
- Hygienic design
|
Sensing distance max.
|
Features
- Pulsed PinPoint LED
- Push-pull
- Flylead connector M8, L=200 mm
- -25 … 60 °C
- IP 68/69K & proTect+
|
배달 시간
|
|
|
|
|
|
O300W.RP.T-GW1J.PVN
제품번호: 11157338
|
Product group
- Retro-reflective sensors
- washdown
- Transparency object detection
|
Housing
- 16,5 mm x 34,7 mm
- stainless steel
- Washdown design
|
Sensing distance max.
|
Features
- Pulsed PinPoint LED
- Push-pull
- Connector M8 4 pin
- -25 … 60 °C
- IP 68/69K & proTect+
|
배달 시간
|
|
|
|
|
|
O300W.SP.T-GW1J.PVN
제품번호: 11136922
|
Product group
- SmartReflect Light barriers
- washdown
- Transparency object detection
|
Housing
- 16,5 mm x 34,7 mm
- stainless steel
- Washdown design
|
Sensing distance max.
|
Features
- Pulsed PinPoint LED
- Push-pull
- Connector M8 4 pin
- -25 … 60 °C
- IP 68/69K & proTect+
|
배달 시간
|
|
|
|