Technical data
Degree of protection
  • IP67
LED Indicators
  • Digital Input
  • Ethernet Port Status
  • IO-Link
  • Module status
  • Network status
  • Power supply
Communication Interfaces
  • Ethernet
  • IO-Link
Protocols
  • PROFINET
  • OPC UA
  • Modbus TCP
Software
  • Integrated webserver for configuration
Connector
  • Female M12 5-Pol, A-coded
  • Female M12 5-Pol, L-coded, (Supply output)
  • Female M12 4-Pole, D-coded
  • Male M12 5-Pol, L-coded, (Supply input)
Power supply
  • 20 - 30 V DC
Power Consumption
  • 120 mA
Current supply
  • UA 16 A (Actuators)
  • US 16 A (Master and Sensors)
Number of connections
  • 2
Connector
  • Female M12 4-Pole, D-coded
Standards
  • IEEE 802.3: 10Base-T / IEEE 802.3u: 100Base-TX
Transmission rate
  • 10 MBit/s
Cable length
  • 100 m
Protocols
  • PROFINET
  • OPC UA
  • Modbus TCP
IO-Link port type
  • Class A
Number of connections
  • 8
Number of input and outputs
  • 8 x IO-Link
  • Digital Output (DO)
  • Digital Input (DI)
Output current L+/L-
  • 1,6 A (Port 1)
  • 1,0 A (Port 3)
  • 500 mA (Port 2, 4-8)
Output current C/Q
  • 200 mA
Output current Master max.
  • 6,7 A
Short-circuit-proof
  • Yes
Reverse polarity protected
  • Yes
Standards
  • IEC 61131-2 Typ 1 and Typ 3 conform
Thresholds Pin 2
  • High: 6,8
  • Low: 5,2
Thresholds Pin 4
  • High: 10,5
  • Low: 8,0
Input current
  • 3 mA
Communication interface Digital output
Output voltage
  • 24 V DC
Output current max.
  • 20 mA
Output function
  • NPN
  • PNP
  • Push-Pull
Connector
  • Female M12 5-Pol, A-coded
Output current L+/L-
  • 1,6 A (Port 1)
  • 1,0 A (Port 3)
  • 500 mA (Port 2, 4-8)
Output current C/Q
  • 200 mA
Output current Master max.
  • 6.7 A
Short-circuit-proof
  • Yes
Reverse polarity protected
  • Yes
Mechanical data
Model
  • Cubic
Enclosure
  • Polyamide 66
Width
  • 65 mm
Height
  • 212 mm
Depth
  • 30 mm
Weight
  • 454 g
Environmental conditions
Operating temperature
  • - 25 °C ... + 60 °C
Storage temperature
  • - 40 °C ... + 70 °C

Downloads
Data sheet
Operating Manual
Certificates / approvals
Software
3D CAD / CAE

Drawings
Drawings

To the top